Maxim > Products > Analog Switches and Multiplexers > DG417L, DG418L, DG419L

DG417L, DG418L, DG419L

35Ω SPST/SPDT, +3V Logic-Compatible Analog Switches

Plug-in Upgrades for Industry-Standard DG417/DG418/DG419 Offer +3V Logic-Compatibility and Immunity from Latch-up Relating to Power Supply Sequencing
 Overview   Design Resources   Ordering Info   Related Products   User Comments (2)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DG417L/DG418L/DG419L precision, CMOS analog switches feature low on-resistance (RON = 35Ω), guaranteed RON matching between switches (3Ω max), and guaranteed RON flatness over the signal range (4Ω max). These switches are +3V logic-compatible when powered from ±15V or ±12V supplies. The switches conduct equally well in either direction, and feature low charge injection and low power consumption. The DG417L/DG418L/DG419L also offer low off-leakage current over temperature (less than 5nA at +85°C).

The DG417L/DG418L are single-pole/single-throw (SPST) switches. The DG417L is normally closed, and the DG418L is normally open. The DG419L is single-pole/double-throw (SPDT) with one normally closed switch and one normally open switch. Switching times are less than 175ns for tON and less than 185ns for tOFF. These devices operate with a single +9V to +36V or bipolar ±4.5V to ±20V supplies.

The digital input has a +0.8V logic-low threshold and a +2.0V logic-high threshold, ensuring +3V TTL and CMOS-logic compatibility. The DG417L/DG418L/ DG419L are available in a tiny 8-pin µMAX®, 8-pin SO, or convenient 8-pin plastic DIP. All products are rated at the extended temperature range of -40°C to +85°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 332kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • +3V Logic-Compatible Digital Inputs
    • VIH = 2.0V
    • VIL = 0.8V
  • Plug-In Upgrades for Industry-Standard DG417/DG418/DG419 and MAX317/MAX318/MAX319
  • Power-Supply Sequencing-Free Operation
  • Low On-Resistance (35Ω max)
  • Guaranteed Matched On-Resistance Between Channels (3Ω max)
  • Guaranteed On-Resistance Flatness (4Ω max)
  • Single-Supply Operation +9V to +36V Dual-Supply Operation ±4.5V to ±20V
  • Guaranteed Off-Leakage Current Over Temperature (<5nA at +85°C)
  • Rail-to-Rail Analog Signal Handling Capability
  • Tiny 8-Pin µMax Package
 

Applications/Uses

  • Audio Signal Routing
  • Battery-Operated Systems
  • Communication Systems
  • Guidance and Control Systems
  • Military Radios
  • Modems/Faxes
  • PBX, PABX
  • Sample-and-Hold Circuits
  • Test Equipment
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Functions Config. Channels Normal Position VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max min max See Notes
DG417L  Switch SPST 1 Closed 9 36 4.5 20 35 0.25 175 185 15 30 8 $1.41 @1k
DG418L  SPST Open $1.41 @1k
DG419L  SPDT Closed $1.55 @1k
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DG417L, DG418L, DG419L: Pin Configuration
Pin Configuration

More Information

New Product Press Release   2001-11-12 ]
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
Document Ref.: 19-2170 Rev 0; 2001-11-07
This page last modified: 2009-10-15