MAX5722

12-Bit, Low-Power, Dual, Voltage-Output DAC with Serial Interface

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5722 dual,12-bit, low-power, buffered voltage-output, digital-to-analog converter (DAC) is packaged in a space-saving 8-pin µMAX® package (5mm x 3mm). The wide supply voltage range of +2.7V to +5.5V and 112µA supply current accommodates low-power and low-voltage applications. DAC outputs employ on-chip precision output amplifiers that swing rail-to-rail. The MAX5722's reference input accepts a voltage range from 0 to VDD. In power-down, the reference input is high impedance, further reducing the system's total power consumption.

The 20MHz, 3-wire SPI™, QSPI™, MICROWIRE™, and DSP-compatible serial interface save board space and reduce the complexity of opto- and transformer-isolated applications. The MAX5722 on-chip power-on reset (POR) circuit resets the DAC outputs to zero and loads the output with a 100kΩ resistor to ground. This provides additional safety for applications that drive valves or other transducers that need to be off on power-up. The MAX5722's software-controlled power-down reduces supply current to less than 0.3µA and provides software-selectable output loads (1kΩ, 100kΩ, or high impedance) while in power-down. The MAX5722 is specified over the -40°C to +125°C automotive temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 696kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Low Power Consumption
    • 112µA at VDD = +3.6V
    • 135µA at VDD = +5.5V
  • Wide +2.7V to +5.5V Single-Supply Range
  • 8-Pin µMAX Package
  • 0.3µA Power-Down Current
  • Guaranteed 12-Bit Monotonicity (±1 LSB DNL)
  • Safe Power-Up Reset to Zero Volts at DAC Output
  • Three Software-Selectable Power-Down Impedances (100kΩ, 1kΩ, Hi-Z)
  • Fast 20MHz, 3-Wire SPI, QSPI, and MICROWIRE-Compatible Serial Interface
  • Rail-to-Rail Output Buffer Amplifiers
  • Schmitt-Triggered Logic Inputs for Direct Interfacing to Optocouplers
  • Wide -40°C to +125°C Operating Temperature Range
 

Applications/Uses

  • Automatic Tuning
  • Battery-Powered Instruments
  • Gain and Offset Adjustment
  • Power Amplifier Control
  • Process-Control I/O Boards
  • VCO Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ typ See Notes
MAX5722  12 2 Voltage- Buffered Ext. 16 Serial - SPI 2.7 5.5 1 245 0.215 4 12
-40 to +85
-40 to +125
$4.38 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5722  12 2 Voltage- Buffered Ext. 16 Serial - SPI 2.7 5.5
-40 to +85
-40 to +125
$4.38 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5722: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-2124 Rev 2; 2003-08-22
This page last modified: 2008-10-30