MAX5712

12-Bit, Low-Power, Rail-to-Rail Voltage-Output Serial DAC in SOT23

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX5712 Active: In Production. See Ordering Information for details.

Description

The MAX5712 is a small footprint, low-power, 12-bit digital- to-analog converter (DAC) that operates from a single +2.7V to +5.5V supply. The MAX5712 on-chip precision output amplifier provides rail-to-rail output swing. Drawing only 85µA supply current at +3V, the MAX5712 is ideally suited for portable battery-operated equipment.

The MAX5712 utilizes a 3-wire serial-interface that is compatible with SPI™/QSPI™/MICROWIRE™ and DSP-interface standards. All logic inputs are CMOS-logic compatible and buffered with Schmitt triggers to allow direct interfacing to optocouplers. The MAX5712 incorporates a power-on reset (POR) circuit that ensures the DAC begins in a zero-volt-state upon power-up. A power-down mode that reduces current consumption to 0.3µA may be initiated through a software command. The MAX5712 is available in a small 6-pin SOT23 package. For dual and quad 12-bit versions, see the MAX5722 and MAX5742 data sheets. For single, dual, and quad 10-bit versions, see the MAX5711, MAX5721 and MAX5741 data sheets. The MAX5712 is specified over the automotive temperature range of -40°C to +125°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 248kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Wide -40°C to +125°C Operating Temperature Range
  • Low 85µA Supply Current
  • Ultra Low 0.3µA Power-Down Supply Current
  • Single +2.7V to +5.5V Supply Voltage
  • Fast 20MHz 3-Wire SPI/QSPI/MICROWIRE and DSP-Compatible Serial Interface
  • Schmitt-Triggered Inputs for Direct Interfacing to Optocouplers
  • Rail-to-Rail Output Buffer
  • Tiny 6-Pin SOT23 Package
  • Power-On Reset to 0V
  • Three Software-Selectable Power-Down Output Impedances (100kΩ, 1kΩ, Hi-Z)
 

Applications/Uses

  • Automatic Tuning (VCO)
  • Battery-Powered Applications
  • Gain and Offset Adjustment
  • Power Amplifier Control
  • Process-Control I/O Boards
  • VCO Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max typ typ See Notes
MAX5712  12 1 Voltage- Buffered Ext. 16 Serial - SPI 2.7 5.5 1 1 0.187 4 12
-40 to +85
-40 to +125
$1.35 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5712  12 1 Voltage- Buffered Ext. 16 Serial - SPI 2.7 5.5
-40 to +85
-40 to +125
$1.35 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5712: Functional Block Diagram
Functional Block Diagram

More Information

Topmark Coding MAX5712
New Product Press Release   2001-08-15 ]
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
Document Ref.: 19-2126 Rev 2; 2004-11-09
This page last modified: 2008-09-19