MAX5306, MAX5307

Low-Power, Low-Glitch, Octal 12-Bit Voltage-Output DACs with Serial Interface

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5306/MAX5307 are 12-bit, eight channel, low-power, voltage-output, digital-to-analog converters (DACs) in a space-saving 16-pin TSSOP package. The wide +2.7V to +5.5V supply voltage range and less than 215µA (max) supply current per DAC are excellent for low-power and low-voltage applications. The low 2nV/s glitch energy of the MAX5306/MAX5307 makes them ideal for digital control of fast-response, closed-loop systems.

The MAX5306 has a digital output (DOUT) that can be used for daisy-chaining multiple devices. The MAX5307 has a hardware reset input (active-low CLR) which clears all registers and DACs to zero. The MAX5306/MAX5307 have a software shutdown feature that reduces the supply current to 1µA. The MAX5306/MAX5307 feature a load DAC (active-low LDAC) function that updates the output of all eight DACs simultaneously. The 3-wire SPI™, QSPI™, MICROWIRE™ and DSP-compatible serial interface allows the input and DAC registers to be updated independently or simultaneously with a single software command. These devices use a double-buffered design to minimize the digital-noise feedthrough from the digital inputs to the outputs.The MAX5306/MAX5307 operating temperature range is from -40°C to +85°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 288kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Eight Highly Integrated 12-Bit DACs in 16-Pin TSSOP (6.4mm x 5mm) Package
  • Ultra-Low Glitch Energy < 2nV/s
  • Low Total Supply Current:
    • 1.7mA (max) with VREF = VDD = +5.5V
  • +2.7V to +5.5V Wide Single-Supply Range
  • Fast 5µs Settling Time
  • Software-Selectable Shutdown Mode < 1µA
  • 15MHz 3-Wire SPI, QSPI, and MICROWIRE-Compatible Serial Interface
  • Power-Up Reset to Zero Scale
 

Applications/Uses

  • Control of Optical Components
  • Gain and Offset Adjustment
  • Portable Instrumentation Equipment
  • Power Amplifier Control
  • Process-Control I/O Boards
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5306  12 8 Voltage- Buffered Ext. 4 Serial - SPI 2.7 5.5 1 10 1.7 ±60 mV 5 2 -40 to +85 $9.30 @1k
MAX5307  $10.45 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5306  12 8 Voltage- Buffered Ext. 4 Serial - SPI 2.7 5.5 -40 to +85 $9.30 @1k
MAX5307  $10.45 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5306, MAX5307: Functional Block Diagram
Functional Block Diagram

More Information

New Product Press Release   2001-08-15 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-2132 Rev 0; 2001-08-24
This page last modified: 2008-10-31