MAX1132, MAX1133

16-Bit ADC, 200ksps, 5V Single-Supply with Reference

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX1132/MAX1133 are 200ksps, 16-bit ADCs. These serially interfaced ADCs connect directly to SPI™, QSPI™, and MICROWIRE™ devices without external logic. They combine an input scaling network, internal track/hold, clock, a +4.096V reference, and three general-purpose digital output pins (for external multiplexer or PGA control) in a 20-pin SSOP package. The excellent dynamic performance (SINAD > 85dB), high-speed (200ksps), and low power (7.5mA) of these ADCs, make them ideal for applications such as industrial process control, instrumentation, and medical applications. The MAX1132 accepts input signals of 0 to +12V (unipolar) or ±12V (bipolar), while the MAX1133 accepts input signals of 0 to +4.096V (unipolar) or ±4.096V (bipolar). Operating from a single +4.75V to +5.25V analog supply and a +4.75V to +5.25V digital supply, power-down modes reduce current consumption to 1mA at 10ksps and further reduce supply current to less than 20µA at slower data rates. A serial strobe output (SSTRB) allows direct connection to the TMS320 family of digital signal processors. The MAX1132/MAX1133 user can select either the internal clock, or an external serial-interface clock for the ADC to perform analog-to-digital conversions.

The MAX1132/MAX1133 feature internal calibration circuitry to correct linearity and offset errors. On-demand calibration allows the user to optimize performance. Three user-programmable logic outputs are provided for the control of an 8-channel mux or a PGA.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 252kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX1132EVC16, MAX1132EVKIT

Key Features

  • 200ksps (bipolar) and 150ksps (unipolar) Sampling ADC
  • 16-Bits, No Missing Codes
  • 1.5 LSB INL Guaranteed
  • 85dB (min) SINAD
  • +5V Single-Supply Operation
  • Low-Power Operation, 7.5mA (Unipolar Mode)
  • 2.5µA Shutdown Mode
  • Software-Configurable Unipolar and Bipolar Input Ranges
    • 0 to +12V and ±12V (MAX1132)
    • 0 to +4.096V and ±4.096V (MAX1133)
    • Internal or External Reference
  • Internal or External Clock
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Three User-Programmable Logic Outputs
  • Small, 20-Pin SSOP Package
 

Applications/Uses

  • Data Acquisition
  • Industrial I/O Modules
  • Industrial Process Controls
  • Medical Instruments
  • Portable Battery-Powered Equipment
   

Key Specifications:

Precision ADCs (< 5Msps)
Part Number Resolution
(bits)
Input Chan. Conv. Rate
(ksps)
ADC Architecture Data Bus Diff/S.E. Input Internal VREF
(V)
External VREF
(V)
External VREF
(V)
Unipolar VIN
(V)
Bipolar VIN
(±V)
SNR
(dB)
SINAD
(dB)
Budgetary
Price
ADC max nominal min max max max See Notes
MAX1132  16 1 200 SAR SPI S.E. Only 4.096 3 4.2 12 12 92 85 $26.52 @1k
MAX1133  4.096 4.096
See All Precision ADCs (< 5Msps) (455)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX1132, MAX1133: Typical Application Circuit
Typical Application Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-2083 Rev 0; 2001-08-01
This page last modified: 2007-06-28