DS1820

DS1820 Digital Thermometer Replacements

DS1820 No Longer Available: Use Recommended Replacements
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status Replacement Explanation
DS1820 This product is Not Recommended for New Designs.DS18S20
 
Architecture: The DS18S20 uses a bandgap temperature sensing architecture rather than the dual-oscillator architecture used by the DS1820. This architectural difference is invisible to the user.

Specification Differences: The primary specification difference between the two parts is the temperature conversion time: DS1820 = 500ms (max) and DS18S20 = 750ms (max).

Software Compatibility: The DS18S20 is software compatible with the DS1820 in most applications.

Hardware Compatibility: The DS18S20 is available in TO92 (DS18S20) and 8-pin SOIC (DS18S20Z) packages. The DS18S20 (TO92 package) replaces the DS1820 (PR35 package) since both packages are 3-pin packages with the same lead pitch. There is no replacement package for the DS1820S (16-pin SSOP); however, the DS18S20Z (8-pin SOIC) provides a smaller surface mount package option.  

More Information

Temperature Family by Product Type
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
Rev 1; 2001-04-30
This page last modified: 2007-12-18