Maxim > Products > T/E Carrier and Packetized Communications > DS21600, DS21602, DS21604

DS21600, DS21602, DS21604

3.3V/5V Clock Rate Adapter

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS21600/DS21602/DS21604 are multiple-rate clock adapters that convert between E-Carrier and T-Carrier clocks rates. A T1 or E1 clock output, CLKOUT1, is available, along with a higher multiple rate clock output, CLKOUT2. CLKOUT1 and CLKOUT2 are frequency locked to the clock input CLKIN. The clock outputs, along with frame-sync output, can be phase-aligned to a frame-sync input. The devices are fully compatible with the LXP600A, LXP602, and LXP604, and operate from either a 5V or 3.3V supply. All operation modes include a standard 8kHz output.

The DS21600/DS21602/DS21604 are available in 16-pin SO, and are rated for industrial temperatures.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 112kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Direct drop-in replacement for LXP600ASE, LXP602SE, and LXP604SE
  • Converts E-Carrier clock rates to T-Carrier clock rates
  • Converts T-Carrier clock rates to E-Carrier clock rates
  • 3.3V or 5V supply
  • Low jitter output
  • Multiple output clocks synchronized to input clock
  • 8kHz frequency-locked output for all operation modes
  • No external components required
  • 16-Pin SO and 8-Pin DIP
  • Industrial temperature range: -40°C to +85°C
   
   

Key Specifications:

T/E Carrier & Packetized Products
Part Number Transmission Standard Functions Channels In-to-Out Clocks
(MHz)
VSUPPLY
(V)
Budgetary
Price
See Notes
DS21600  T1/E1/J1 Clock Rate Adapter 1
1.544 to 2.048 & 6.144
2.048 to 1.544 & 6.176
3.3
5
$15.45 @1k
DS21602 
1.544 to 2.048 & 8.192
2.048 to 1.544 & 6.176
$19.06 @1k
DS21604 
1.544 to 4.096 & 8.192
4.096 to 1.544 & 6.176
$19.06 @1k
See All T/E Carrier & Packetized Products (88)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS21600, DS21602, DS21604: Block Diagram
Block Diagram
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
Document Ref.: 041001 Rev 4; 2006-01-23
This page last modified: 2009-10-15