MAX5900, MAX5901

-100V, SOT23/TDFN, Simple Swapper Hot-Swap Controllers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5900/MAX5901 are SOT23/TDFN hot-swap controllers that allow a circuit card to be safely hot-plugged into a live backplane without causing a glitch on the power-supply rail. These devices operate from -9V to -100V and provide the simplest hot-swap solution by eliminating all external components except an external n-channel MOSFET.

The MAX5900/MAX5901 limit the inrush current to the load and provide a circuit-breaker function for overcurrent protection. During startup, the circuit-breaker function is disabled and the MAX5900/MAX5901 limit the inrush current by gradually turning on the external MOSFET. Once the external MOSFET is fully enhanced, the circuit-breaker function is enabled and the MAX5900/MAX5901 provide overcurrent protection by monitoring the voltage drop across the external MOSFET's on-resistance.

The MAX5900/MAX5901 include an undervoltage lockout (UVLO) function, ON/active-low OFF control input, and a powergood status output, active-low PGOOD (MAX5900) or PGOOD (MAX5901). A built-in thermal shutdown feature is also included to protect the external MOSFET in case of overheating.

The MAX5900/MAX5901 offer latched or autoretry fault management and are available with 200mV, 300mV, or 400mV circuit-breaker thresholds. Both the MAX5900 and MAX5901 are available in small SOT23 and TDFN packages, and are specified for the extended -40°C to +85°C temperature range. For specific ordering information see the Selector Guide at the end of the data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 296kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Wide -9V to -100V Operation
  • Requires No External Sense Resistor
  • Drives External N-Channel MOSFET
  • Limits Inrush Current
  • Circuit-Breaker Function
  • Less than 1mA Quiescent Current
  • ON/Active-Low OFF Input Permits Load Power-Supply Control and Sequencing
  • Adjustable Undervoltage Lockout
  • Power-Good Output with 100V Rating
  • Latching or Automatic Retry Fault Management
  • Thermal Shutdown Helps Protect the External MOSFET
  • Space-Saving 6-Pin SOT23 and TDFN Packages
 

Applications/Uses

  • Base-Station Line Cards
  • Network Hubs, Switches, Routers
  • Servers
  • Telecom Line Cards
   

Key Specifications:

Hot Swap Controllers
Part Number VIN
(V)
VIN
(V)
Circuit Breaker/ Current Limit Circuit Breaker/Current Limit Threshold
(mV)
Fault Condition Control Channels Positive/Negative Rail Budgetary
Price
min max See Notes
MAX5900  -9 -100 Circuit Breaker 200 to 400
Latched Off
Periodic Retry
1 Negative $1.45 @1k
MAX5901  $2.06 @1k
See All Hot Swap Controllers (56)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5900, MAX5901: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX5900
Topmark Coding MAX5901
New Product Press Release   2001-09-10 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-1988 Rev 5; 2007-02-22
This page last modified: 2007-06-26