Maxim > Products > iButton Devices > DS9100A, DS9100B, DS9100C

DS9100A, DS9100B, DS9100C

Touch and Hold Probe Stampings

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DS9100 Active: In Production. See Ordering Information for details.
DS9100A Active: In Production.
DS9100B Active: In Production.
DS9100C Active: In Production.

Description

The DS9100 touch and hold probe stampings' function is similar to the DS9098 iButton® retainer. An F5 MicroCan™ will fit completely into the DS9098, but the flange and about one-third of the can will extend out if pressed into the DS9100. As a probe, the DS9100A together with the coiled spring DS9100C allows reading iButtons on contact. With additional pressure, the stiff springs of the DS9100A's outer ring will deflect and grip the MicroCan sufficiently to provide a continuous contact to both the can rim (ground) and the can lid (data). If reading on contact is not required, the cantilever-type center contact DS9100B can be used rather than the DS9100C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 176kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Compact two-piece, all-metal receptacle for F5 MicroCan
  • Accepts two-thirds of the MicroCan (one-third of MicroCan will extend out)
  • Allows reading iButtons with either momentary or dwelled contact
  • Outer ring will hold MicroCan for dwelled contact
  • Two options for data contact: cantilever (DS9100B) or coiled spring (DS9100C)
  • >10000 insertion/withdrawal cycles with no performance degradation
  • Redundancy of contacts and high contact force ensure reliability
  • Probe withstands high temperatures required for printed circuit board (PCB) solder reflow operations
  • Material is stainless steel with selective tin lead plating for optimal solderability to PCB
  • Cleaning fluids drain freely for quick clean up
   
   

Key Specifications:

iButton Readers and Adapters
Part Number Overview Features
DS9100A 
Touch and Hold Probe Stampings A
F5 Package Compatible
Metal Part
DS9100B 
Touch and Hold Probe Stampings B
DS9100C 
Touch and Hold Probe Stampings C
See All iButton Readers and Adapters (25)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.
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
Document Ref.: 19-4876 Rev 2; 2009-09-16
This page last modified: 2009-09-16