Maxim > Products > 1-Wire Devices > DS9097U, DS9097U-009, ...
Maxim > Products > iButton Devices > DS9097U, DS9097U-009, ...

DS9097U, DS9097U-009, DS9097U-E25, DS9097U-S09

Universal 1-Wire COM Port Adapter

 Overview   Design Resources   Ordering Info   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DS9097U Active: In Production.
DS9097U-009 Active: In Production. See Ordering Information for details.
DS9097U-E25 Active: In Production. See Ordering Information for details.
DS9097U-S09 Active: In Production. See Ordering Information for details.

Description

The DS9097U is a sophisticated RS-232 to 1-Wire® adapter, which performs RS-232 level conversion and actively generates the 1-Wire communication signals. Together with an adequate software driver, it enables a Windows®-based PC to directly communicate with any 1-Wire device connected to the adapter's RJ11 port. The DB9 version reads and writes any non-EPROM 1-Wire device. To write to EPROM devices, the DB25 version with external power supply is required. For a list of suitable 1-Wire network cables, refer to the Connectivity Matrix table in the DS1402x 1-Wire network cables data sheet.

All DS9097U adapters are based on the DS2480B serial 1-Wire line driver chip. The RXD/TXD polarity select input of the DS2480B is connected to VDD (noninverting).

Free software drivers can be downloaded from www.maximintegrated.com/1-Wiredrivers.

The DS9097U communicates with 1-Wire devices at standard speed as well as overdrive speed. The serial port must support a data transmission rate of 9600bps. Under software control, the adapter can be set up for RS-232 data rates of 19200bps, 57600bps, and 115200bps. The two higher rates are recommended for communication at overdrive speed with overdrive-capable devices. Since the DS9097U operates in a byte mode, every data byte received from the RS-232 port generates eight time slots on the 1-Wire line.

Note that there are some COM ports that use signal levels of less than (±) 5V. The DB9 versions of this adapter do not work with such ports. The DS9097U-E25 adapter, however, functions in most cases if external power is supplied. Without EPROM programming, the external power can be anywhere in the range of 6V to 9V. For EPROM programming the voltage must be at 12V in any case. Before using an externally powered DS9097U-E25 with a COM port of less than (±) 5V, check whether the COM port will not be damaged by 5V on its RXD input.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 64kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • True-Ground Interface to an RS-232 COM Port for Reading and Writing 1-Wire Devices
  • Works with Bipolar as well as Unipolar Logic Signals
  • Compatible to COM port of (±)5V to (±)12V (DB9 Version Only) or (±)6V to (±)12V (DB25 Version)
  • Supports Reading and Writing at Standard and Overdrive Speeds
  • Provides Strong Pullup to 5V for Temperature and EEPROM 1-Wire Devices
  • Programs 1-Wire EPROM Devices (DB-25 Version with External 12V Power Supply Only)
  • Communicates at Data Rates of 9.6kbps (default), 19.2kbps, 57.6kbps, and 115.2kbps
  • Standard DB9 or DB25 Female Connector and 6-Lead RJ11 Connector for Easy Attachment of Standard 1-Wire Cables and Probes
  • Includes DS2502 Identification Chip (DS9097U-009 Only)
   
   

Key Specifications:

iButton Readers and Adapters
Part Number Overview Features Budgetary
Price
See Notes
DS9097U-009 
Universal Serial Port Adapter with ID
With ID $15.82 @1k
DS9097U-E25 
EPROM Programming, Universal Serial Port Adapter
EPROM Compatible Adapter $35.16 @1k
DS9097U-S09 
Universal Serial Port Adapter w/o ID
- $15.53 @1k
See All iButton Readers and Adapters (25)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

Technical Documents

Tutorial 148  Guidelines for Reliable Long Line 1-Wire® Networks
App Note 193  Extending 1-Wire® Range with Network Proxies
App Note 1097  White Paper 2: Using the 1-Wire® Public Domain Kit
App Note 1740  White Paper 6: 1-Wire® Drivers Installation Guide for Windows
User Guides & Manuals 3358  OneWireViewer User's Guide, Version 1.5
App Note 3808  What Is an iButton Device?
Reference Schematic 4206  Choosing the Right 1-Wire® Master for Embedded Applications
App Note 4633  Bluetooth to 1-Wire® Communication Using the DS9097U
Tutorial 5026  Protecting 5V 1-Wire® Slaves from Overvoltage Exposure

Product Guides

1-Wire® Products (PDF)

Reliability Reports

Request Reliability Report for:

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Notes Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
DS9097U-009   With No.    N/A No Longer Available DS9097U-009#

 
IBACC;
0°C to +70°C See data sheet
DS9097U-009#      
Active   IBACC;
0°C to +70°C RoHS/Lead-Free: RoHS Qualified
Materials Analysis
DS9097U-E25       N/A No Longer Available DS9097U-E25#

 
IBACC;
0°C to +70°C See data sheet
DS9097U-E25#      
Active   IBACC;
0°C to +70°C RoHS/Lead-Free: RoHS Qualified
Materials Analysis
DS9097U-S09   Without No.    N/A No Longer Available DS9097U-S09#

 
IBACC;
0°C to +70°C See data sheet
DS9097U-S09#      
Active   IBACC;
0°C to +70°C RoHS/Lead-Free: RoHS Qualified
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.
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
Document Ref.: 19-4874 Rev 3; 2011-06-13
This page last modified: 2011-06-13