DS21FT40

Four x Three 12 Channel E1 Framer

 Overview   Design Resources   Ordering Info   User Comments (0)   All   

Status Explanations for product status codes

Not Recommended for New Designs

Description

The DS21FT40 Four x Three 12-Channel E1 Framer packs three DS21Q44 Quad E1 Framers in one module achieving high capacity in a smaller space. Each independent framer consists of a receive framer and elastic store, and a transmit formatter and elastic store. Transit and receive sides are also completely independent. Control, configuration, and signal data are transmitted between each framer and a microprocessor through a common parallel port that can be flexibly configured for multiplexed or nonmultiplexed connections.

The DS21FT40 is very similar to the DS21FT44 but with a few functions omitted (see p. 4 in the data sheet). It fully meets all of the latest E1 specifications including CCITT/ITU G.704, G.706, G.962, I.431, ETS 300 011, and ETS 300 233.

The high-density architecture includes an integrated HDLC controller and JTAG port with 3.3V operation. The HDLC controller can be configured for Sa bits or DS0s and has large receive and transmit buffers that allow a full performance report message to be received or sent without host intervention. Combined with JTAG support, the total functional integration saves external programming effort and board space.

Dallas framers are available in a variety of densities that can combine to exactly meet a variety of application needs. All use interchangeable software, from 4-port to 16-port capacity and from first to latest generation, which enables the implementation of greater line capacity with minimal costs. Complementary T1 and E1 parts are pin-compatible so that one hardware design can support either environment.

The DS21FT40 is designed for telecommunications equipment that requires high port density, low power, and low cost per port. This includes frame relay, switching equipment, ATM, optical and electrical multiplexers, and SONET/SDH communications.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 400kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • High-density framing capacity
  • 12 independent E1 framers in one 27mm x 27mm package
  • Multi-Chip Module (MCM) contains three DS21Q44s
  • Each quad can concatenate into one 8.192MHz backplane data stream
  • Independent framers with independent receive/transmit sides
  • Dual two-frame elastic store slip buffers can connect to backplanes up to 8.192MHz
  • 8-bit parallel control port configurable for muxed or nonmuxed (Intel or Motorola) operation
  • Easy access to Si and Sa bits
  • Extracts/inserts CAS signaling
  • Wide range of error counting: bipolar, code, CRC4, FAS, and E-bits
  • Programmable output clocks for Fractional E1, per-channel loopback, H0, and H12
  • Integral HDLC controller with 64-byte buffers, configurable for Sa bits or DS0
  • AIS, remote alarm, and remote multiframe alarm detection/generation
  • IEEE 1149.1 JTAG boundary scan architecture
  • Operating ranges:
    • 3.3V with 5V-tolerant I/O
    • 0°C to 70°C (DS21FT40)
    • -40°C to +85°C (DS21FT40N)
   
   

Diagram

DS21FT40: Functional Diagram
Functional Diagram
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
Rev 1; 2000-04-14
This page last modified: 2009-10-22