DS2196

T1 Dual Framer LIU

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DS2196 Active: In Production. See Ordering Information for details.

Description

The DS2196 T1 dual framer LIU is designed for T1 transmission equipment. The DS2196 combines dual optimized framers together with a line interface unit. This combination allows the DS2196 user to extract and insert facility data-link (FDL) messages in the receive and transmit paths, collect line-performance data, and perform basic channel conditioning and maintenance. The DS2196 contains all of the necessary functions for connection to T1 lines whether they are DS1 long haul or DSX-1 short haul. The clock recovery circuitry automatically adjusts to T1 lines from 0 feet to over 6000 feet in length. The device can generate both DSX-1 line build-outs as well as CSU line build-outs of -7.5dB, -15dB, and -22.5dB. The on-board jitter attenuator (selectable to either 32 bits or 128 bits) can be placed in either the transmit or receive data paths. The framer locates the frame and multiframe boundaries and monitors the data stream for alarms. The device contains a set of internal registers that the user can access and use to control the operation of the unit. Quick access via the parallel control port allows a single controller to handle many T1 lines. The device fully meets all of the latest T1 specifications.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 744kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Two full-featured framers and a short/long haul line interface unit (LIU) in one small package
  • Based on Dallas Semiconductor's single-chip transceiver family
  • Two HDLC controllers with 64-byte buffers that can be used for the FDL or for DS0 channels
  • Supports NPRMs and SPRMs as per ANSI T1.403-1998
  • Can be combined with a short/long haul LIU or a HDSL modem chipset to create a low-cost office repeater/NIU/CSU, or a HDSL1/HDSL2 terminal unit with enhanced monitoring and data link control
  • Supports fractional T1
  • Can convert from D4 to ESF framing and ESF to D4 framing
  • 32-bit or 128-bit crystal-less jitter attenuator
  • Can generate and detect repeating in-band patterns from 1 to 8 bits or 16 bits in length
  • Detects and generates RAI-CI and AIS-CI
  • Generates DS1 idle codes
  • On-chip programmable BERT generator and detector
  • All key signals are routed to pins to support numerous hardware configurations
  • Supports both NRZ and bipolar interfaces
  • Can create errors in the F-bit position and BERT interface data paths
  • 8-bit parallel control port that can be used directly on either multiplexed or nonmultiplexed buses (Intel or Motorola)
  • IEEE 1149.1 JTAG boundary scan
  • 3.3V supply with 5V tolerant inputs and outputs
  • 100-pin LQFP (14mm x 14mm) package
   
   

Key Specifications:

T/E Carrier & Packetized Products
Part Number Transmission Standard Functions Channels VSUPPLY
(V)
Budgetary
Price
See Notes
DS2196  T1/J1 Framer + LIU 1 3.3 $39.40 @1k
See All T/E Carrier & Packetized Products (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS2196: Typical Applications
Typical Applications
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
Rev 1; 2002-10-01
This page last modified: 2009-12-18