DS2175, DS2175N

T1/CEPT Elastic Store

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The DS2175 is a low-power CMOS elastic-store memory optimized for use in primary rate telecommunications transmission equipment. The device serves as a synchronizing element between async data streams and is compatible with North American (T1-1.544MHz) and European (CEPT-2.048MHz) rate networks. The chip has several flexible operating modes which eliminate support logic and hardware currently required to interconnect parallel or serial TDM backplanes. Application areas include digital trunks, drop and insert equipment, digital cross-connects (DCC), private network equipment, and PABX-to-computer interfaces such as DMI and CPI.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 256kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Rate buffer for T1 and CEPT transmission systems
  • Synchronizes loop-timed and system-timed data streams on frame boundaries
  • Ideal for T1 (1.544 MHz) to CEPT (2.048MHz), CEPT to T1 interfaces
  • Supports parallel and serial backplanes
  • Buffer depth is 2 frames
  • Comprehensive on-chip "slip" control logic
    • Slips occur only on frame boundaries
    • Outputs report slip occurrences and direction
    • Align feature allows buffer to be recentered at any time
    • Buffer depth easily monitored
  • Compatible with DS2180A T1 and DS2181A CEPT Transceivers
  • Industrial temperature range of -40°C to +85°C available, designated DS2175N
   
   

Key Specifications:

T/E Carrier & Packetized Products
Part Number Transmission Standard Functions Channels VSUPPLY
(V)
Budgetary
Price
See Notes
DS2175  T1/E1/J1 Elastic Store 1 5 $9.40 @1k
See All T/E Carrier & Packetized Products (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS2175, DS2175N: Block Diagram
Block Diagram
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
Rev 1; 1999-09-20
This page last modified: 2009-10-22