DS1990A

iButton Serial Number

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
DS1990A Active: In Production. See Ordering Information for details.

Description

The iButton® serial number (DS1990A) is a rugged data carrier that serves as an electronic registration number for automatic identification. Data is transferred serially through the 1-Wire® protocol, which requires only a single data lead and a ground return. Every DS1990A is factory lasered with a guaranteed unique 64-bit registration number that allows for absolute traceability. The durable stainless-steel iButton package is highly resistant to environmental hazards such as dirt, moisture, and shock. Its compact coin-shaped profile is self-aligning with mating receptacles, allowing the DS1990A to be used easily by human operators. Accessories enable the DS1990A to be mounted on almost any object, including containers, pallets, and bags.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 160kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Can Be Read in Less Than 5ms
  • Operating Range: 2.8V to 6.0V, -40°C to +85°C
Common iButton Features
  • Unique Factory-Lasered 64-Bit Registration Number Ensures Error-Free Device Selection and Absolute Traceability Because No Two Parts are Alike
  • Built-In Multidrop Controller for 1-Wire Net
  • Digital Identification by Momentary Contact
  • Data Can Be Accessed While Affixed to Object
  • Economically Communicates to Bus Master with a Single Digital Signal at 16.3kbps
  • Button Shape is Self-Aligning with Cup-Shaped Probes
  • Durable Stainless-Steel Case Engraved with Registration Number Withstands Harsh Environments
  • Easily Affixed with Self-Stick Adhesive Backing, Latched by its Flange, or Locked with a Ring Pressed Onto its Rim
 

Applications/Uses

  • Access Control
  • Inventory Control
  • Tool Management
  • Work-in-Progress Tracking
   

Key Specifications:

iButton Products
Part Number Technology Applications Memory Type Memory Size Unique Ware Real Time Clock Budgetary
Price
See Notes
DS1990A  iButton
Electronic Access Control
Guard Tour
ROM Only 64 bits No No $1.25 @1k
See All iButton Products (26)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

Didn't Find What You Need?

Information Index

Rev 3; 2008-10-15
This page last modified: 2013-01-25