DS1963S

iButton Monetary Device with SHA-1 Function

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1963S Active: In Production. See Ordering Information for details.

Description

The iButton® monetary device (DS1963S) with SHA-1 Function is a rugged 4kbit read/write data carrier that can be easily accessed with minimal hardware. Its NV memory acts as a localized database for public as well as protected data belonging to the owner of the device and the environment in which it is used. An integrated 512-bit SHA-1 engine can be activated to compute 160-bit message authentication codes (MAC) based on information stored in the device. Data is transferred serially via the 1-Wire® protocol, which requires only a single data lead and a ground return. Using the TMEX file format (see Application Note 114) a single DS1963S can serve up to four independent applications, such as secure change purses for electronic payment at local transit systems, pay phones, parking systems or vending machines. The DS1963S is also intended to function as a coprocessor that assists the host in computing signatures, using a secure signing secret, when writing back the new balance to a roaming device after a purchase.

The DS1963S, like other SRAM-based iButton devices, has an additional memory area called the scratchpad that acts as a buffer when writing to the main memory. The DS1963's scratchpad is also used for feeding data segments to the SHA-1 engine or receiving/comparing message authentication codes.

Data is first written to the scratchpad from where it can be read back. After the data has been verified, a copy scratchpad command will transfer the data to main memory. This process ensures data integrity in an environment that does not provide a reliable electric contact.

Each DS1963S has its own 64-bit ROM registration number that is factory lasered into the chip inside to provide a guaranteed unique identity for absolute traceability. The durable MicroCan package is highly resistant to environmental hazards such as dirt, moisture, and shock. Its compact coin-shaped profile is self-aligning with mating receptacles, allowing the DS1963S to be easily used by human operators. Accessories permit the DS1963S to be mounted on almost any surface including plastic key fobs, photo-ID badges and printed circuit boards.

Data Sheet

An evaluation board is available: DSECASH

This product contains lithium-metal batteries. See applicable regulations for transport requirements for batteries in equipment.

Key Features

Special Features
  • 4096 bits of read/write nonvolatile (NV) memory organized as 16 pages of 256 bits each
  • Eight memory pages with individual 64-bit secrets and 32-bit read-only nonrolling-over page write-cycle counters
  • Secrets are write-only and have their own individual write-cycle counters
  • On-chip 512-bit SHA-1 (FIPS 180-1, ISO/IEC 10118-3) engine to compute a 160-bit Message Authentication Codes (MAC) and generate page secrets
  • Device can operate as a roaming iButton device or as coprocessor for a host computer
  • 256-bit scratchpad ensures integrity of data transfer
  • On-chip 16-bit CRC generator for safeguarding data transfers
  • Overdrive mode boosts communication speed to 125kbps
  • Operating temperature range from -40°C to +85°C
  • Over 10 years of data retention
Common iButton Features
  • Unique, factory-lasered and tested 64-bit registration number (8-bit family code + 48-bit serial number + 8-bit CRC tester) assures absolute traceability because no two parts are alike
  • Multidrop controller for MicroLAN
  • Digital identification and information by momentary contact
  • Chip-based data carrier compactly stores information
  • Data can be accessed while affixed to object
  • Economically communicates to host with a single digital signal at 15.4kbps
  • Standard 16mm diameter and 1-Wire protocol ensure compatibility with iButton family of devices
 

Applications/Uses

  • For Electronic Payment at Local Transit Systems, Pay Phones, Parking Systems, or Vending Machines
  • Photo ID Badges
  • Printed circuit boards
   

Key Specifications:

iButton Products
Part Number Technology Applications Memory Type Memory Size Security Features Unique Ware Real Time Clock Budgetary
Price
See Notes
DS1963S  iButton
Electronic Access Control
eCash
NV SRAM 4K bits
SHA-1
Secure Coprocessor
Write Cycle Counters
Write-Only Secrets
No No $5.39 @1k
See All iButton Products (26)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

Didn't Find What You Need?

Information Index

Rev 4; 2009-10-22
This page last modified: 2013-01-29