DS1809

Dallastat

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1809 Active: In Production. See Ordering Information for details.

Description

The DS1809 Dallastat™ is a single, 64-position digital potentiometer which provides both a simple contact closure-controlled interface and a microprocessor-controlled interface. Wiper position is maintained in the absence of power in EEPROM. Wiper setting can be stored automatically or on command.

Because it handles both mechanical pushbutton and digital inputs, the DS1809 can adapt to applications with either or both mechanical and processor-controlled interfaces. In either case, digitally controlled resistance values are more reliable and accurate than mechanical potentiometers and can be mounted with automated manufacturing processes, saving time and money.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 128kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single 64-position potentiometer
  • Digital or pushbutton control
  • Two nonvolatile wiper storage options
  • Operating ranges:
    • -40ºC to +85ºC
    • 4.5V to 5.5V
   
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
DS1809  Linear 1 Contact-Closure Non-Volatile 64
10
50
100
20 750 400 25 $1.28 @1k
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1809: Block Diagram
Block Diagram

More Information

New Product Press Release   2001-06-20 ]
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
Rev 1; 2001-01-15
This page last modified: 2010-05-11