DS1804

Nonvolatile Trimmer Potentiometer

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1804 Active: In Production. See Ordering Information for details.

Description

The DS1804 NV trimmer potentiometer is a nonvolatile digital potentiometer that has 100 positions. The device provides an ideal method for low-cost trimming applications using a CPU or manual control input with minimal external circuitry. Wiper position of the DS1804 can be stored in EEPROM memory on demand. The device's wiper position is manipulated by a three-terminal port that provides an increment/ decrement counter controlled interface. This port consists of the control inputs active-low CS, active-low INC, and U/active-low D. The DS1804 is available in three resistor grades, which include a 10kΩ, 50kΩ, and 100kΩ. The device is provided in an industrial temperature grade. Additionally, the DS1804 will operate from 3V or 5V supplies and is ideal for portable application requirements. Three packaging options are available and include the 8-pin (300 mils) DIP, 8-pin (150 mils) SO, and 8-pin (118 mils) µSOP.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 172kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single 100-Position Taper Potentiometer
  • Nonvolatile (NV) On-Demand Wiper Storage
  • Operates from 3V or 5V Supplies
  • Up/Down, Increment-Controlled Interface
  • Available in 8-Pin (300 mils) DIP, 8-Pin (150 mils) SO, and 8-Pin (118 mils) µSOP
  • -40°C to +85°C Operating Temperature Range
  • Standard Resistance Values:
    • DS1804-010: 10kΩ
    • DS1804-050: 50kΩ
    • DS1804-100: 100kΩ
   
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
DS1804  Linear 1 Up/Down Non-Volatile 100
10
50
100
20 750 400 40 $1.55 @1k
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1804: Block Diagram
Block Diagram

More Information

New Product Press Release   2001-06-20 ]
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
Document Ref.: 19-5876 Rev 2; 2011-06-07
This page last modified: 2011-06-07