DS1802

Dual Audio Taper Potentiometer with Pushbutton Control

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

Like the DS1801, the DS1802 consists of two 65-position, 45kΩ digital potentiometers with logarithmic resistance properties incrementing 1dB per step. It can be operated under automatic software control via a serial 3-wire interface where wiper settings are written with 8-bit words, or under pushbutton control with simple contact closure. The part can be used in either 3V or 5V environments and anywhere within the industrial temperature range of -40°C to +85°C. The DS1802 supports daisy-chaining with other devices under single-processor control.

In addition, the DS1802 features four contact closure points for pushbutton control. When combined with mode control, this allows eight different pushbutton control functions. Secondly, the DS1802's potentiometers can be controlled separately or in stereo mode control where wipers from both pots are positioned together from one control input.

The DS1802 provides high-performance audio volume and tone control in most applications where mechanical potentiometers are used, including CD players, guitar amplifiers, and sound boards. Digital potentiometers consume very low power while providing digital accuracy and reliability under flexible, automatic processor control.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 832kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Two digitally controlled, 65-position potentiometers
  • Ultra low-power consumption
  • Software and hardware controlled mute
  • Digital or mechanical pushbutton wiper control
  • Potentiometers can be linked for stereo control
  • Logarithmic resistive characteristics (1dB per step)
  • Zero-crossing detection to eliminate noise
  • Serial port communication
  • Can be daisy-chained for single-processor, multidevice designs
  • Operating temperature range: -40°C to +85°C
  • Operating voltage range: 3V or 5V
  • Resistance available: 45kΩ
   
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
DS1802  Log 2 3-Wire Serial and Push-Button (Up/Down) Volatile 64 45 20 750 400 80 $3.85 @1k
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1802: Block Diagram
Block Diagram
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
Rev 1; 2001-05-14
This page last modified: 2009-10-23