DS1672

I²C 32-Bit Binary Counter RTC

Low-Voltage, Serial Timekeeping Chip Combines an Ultra-Low-Voltage Clock with Sophisticated Power-Monitoring Circuitry, Power-Fail Switches, and a Switch to Optional Trickle-Charging, Replacing Several Discrete Components with One Chip
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1672 Active: In Production. See Ordering Information for details.

Description

The DS1672 low-voltage serial timekeeping chip incorporates a 32-bit counter and power-monitoring functions. The 32-bit counter is designed to count seconds and can be used to derive time-of-day, week, month, and year by using a software algorithm. A precision, temperature-compensated reference and comparator circuit monitors the status of VCC. When an out-of-tolerance condition occurs, an internal power-fail signal is generated that forces the reset to the active state. When VCC returns to an in-tolerance condition, the reset signal is kept in the active state for 250ms to allow the power supply and processor to stabilize.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 191.6kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 32-Bit Counter
  • I²C Serial Interface
  • Automatic Power-Fail Detect and Switch Circuitry
  • Power-Fail Reset Output
  • Low-Voltage Oscillator Operation (1.3V min)
  • Trickle-Charge Capability
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Timekeeping & Real-Time Clocks
Part Number Interface VSUPPLY
(V)
Time Keeping Current
(nA)
CL
(pF)
Memory Type Time of Day Alarms Budgetary
Price
typ See Notes
DS1672  I2C
2
3
3.3
425 6 None 0 $1.18 @1k
See All Timekeeping & Real-Time Clocks (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1672: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2001-05-15 ]
Super Capacitor Calculator
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
Document Ref.: 19-6032 Rev 5; 2011-10-11
This page last modified: 2011-10-11