DS1642

Nonvolatile Timekeeping RAM

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1642 Active: In Production. See Ordering Information for details.

Description

The DS1642 is a 2k x 8 nonvolatile static RAM and a full-function real-time clock (RTC), both of which are accessible in a bytewide format. The nonvolatile time keeping RAM is pin and function equivalent to any JEDEC-standard 2k x 8 SRAM. The device can also be easily substituted in ROM, EPROM, and EEPROM sockets, providing read/write nonvolatility and the addition of the real-time clock function. The real-time clock information resides in the eight uppermost RAM locations. The RTC registers contain year, month, date, day, hours, minutes, and seconds data in 24-hour BCD format. Corrections for the day of the month and leap year are made automatically. The RTC clock registers are double-buffered to avoid access of incorrect data that can occur during clock update cycles. The double-buffered system also prevents time loss as the timekeeping countdown continues unabated by access to time register data. The DS1642 also contains its own power-fail circuitry, which deselects the device when the VCC supply is in an out-of-tolerance condition. This feature prevents loss of data from unpredictable system operation brought on by low VCC as errant access and update cycles are avoided.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 144kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
This product contains lithium-metal batteries. See applicable regulations for transport requirements for batteries in equipment.

Key Features

  • Integrated NV SRAM, Real-Time Clock, Crystal, Power-Fail Control Circuit, and Lithium Energy Source
  • Standard JEDEC Bytewide 2k x 8 Static RAM Pinout
  • Clock Registers are Accessed Identically to the Static RAM. These Registers are Resident in the Eight Top RAM Locations
  • Totally Nonvolatile with Over 10 Years of Operation in the Absence of Power
  • Access Times of 85ns and 100ns
  • Quartz Accuracy ±1 Minute a Month at +25°C, Factory Calibrated
  • BCD-Coded Year, Month, Date, Day, Hours, Minutes, and Seconds with Leap Year Compensation Valid Up to 2100
  • Power-Fail Write Protection Allows for ±10% VCC Power Supply Tolerance
  • Lithium Energy Source is Electrically Disconnected to Retain Freshness Until Power is Applied for the First Time
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Timekeeping & Real-Time Clocks
Part Number Interface VSUPPLY
(V)
Memory Type Memory Size
(Bytes)
Time of Day Alarms Budgetary
Price
See Notes
DS1642  Bytewide 5 NV SRAM 2K 0 $10.89 @1k
See All Timekeeping & Real-Time Clocks (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1642: Block Diagram
Block Diagram
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
Document Ref.: 19-5266 Rev 4; 2010-05-27
This page last modified: 2010-05-27