DS1307

64 x 8, Serial, I²C Real-Time Clock

 Overview   Design Resources   Ordering Info   Related Products   User Comments (2)   All   

Status Explanations for product status codes

Part Number Status
DS1307 Active: In Production. But some versions of the family are subject to Last Time Buy. See Ordering Information.

Description

The DS1307 serial real-time clock (RTC) is a low-power, full binary-coded decimal (BCD) clock/calendar plus 56 bytes of NV SRAM. Address and data are transferred serially through an I²C, bidirectional bus. The clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with AM/PM indicator. The DS1307 has a built-in power-sense circuit that detects power failures and automatically switches to the backup supply. Timekeeping operation continues while the part operates from the backup supply.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 148kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Real-Time Clock (RTC) Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the week, and Year with Leap-Year Compensation Valid Up to 2100
  • 56-Byte, Battery-Backed, General-Purpose RAM with Unlimited Writes
  • I²C Serial Interface
  • Programmable Square-Wave Output Signal
  • Automatic Power-Fail Detect and Switch Circuitry
  • Consumes Less than 500nA in Battery-Backup Mode with Oscillator Running
  • Optional Industrial Temperature Range: -40°C to +85°C
  • Available in 8-Pin Plastic DIP or SO
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Timekeeping & Real-Time Clocks
Part Number Interface VSUPPLY
(V)
Time Keeping Current
(nA)
CL
(pF)
Memory Type Memory Size
(Bytes)
Time of Day Alarms Budgetary
Price
typ See Notes
DS1307  I2C 5 300 12.5 NV SRAM 56 0 $1.35 @1k
See All Timekeeping & Real-Time Clocks (86)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1307: Typical Operating Circuit
Typical Operating Circuit

Technical Documents

App Note 58  Crystal Considerations with Maxim Real-Time Clocks (RTCs)
App Note 95  Interfacing the DS1307 with an 8051-Compatible Microcontroller
App Note 504  Design Considerations for Maxim Real-Time Clocks
App Note 505  Lithium Coin-Cell Batteries: Predicting an Application Lifetime
App Note 701  Using the DS32kHz with Dallas Real-Time Clocks
App Note 3816  Selecting a Backup Source for Real-Time Clocks
App Note 3921  Using a DS1307 with a PIC Microcontroller
App Note 4247  Oscillator Design Considerations for Low-Current Applications
Tutorial 5413  State Machine Logic in Binary-Coded Decimal (BCD)-Formatted Real-Time Clocks

Product Guides

Real-Time Clocks (PDF)

Reliability Reports

Reliability Report: DS1307.pdf
Underwriters Laboratories (UL) Recognized

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
DS1307    
Last Time Buy DS1307+

 
PDIP(N);8 pin;79.7 mm²
0°C to +70°C RoHS/Lead-Free: No
Materials Analysis
DS1307+  
Active   PDIP(N);8 pin;79.7 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307N    
Active   PDIP(N);8 pin;79.7 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
DS1307N+    
Active   PDIP(N);8 pin;79.7 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307Z    
Active   SOIC(N);8 pin;30.9 mm²
0°C to +70°C RoHS/Lead-Free: No
Materials Analysis
DS1307Z+  
Active   SOIC(N);8 pin;30.9 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307Z+T&R    
Active   SOIC(N);8 pin;30.9 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307Z+T&R/C01    
Active   SOIC(N);8 pin;30.9 mm²
0°C to +70°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307Z/T&R    
Active   SOIC(N);8 pin;30.9 mm²
0°C to +70°C RoHS/Lead-Free: No
Materials Analysis
DS1307ZN    
Active   SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
Part Number Free
Sample
Buy Status Explanations for product status codes Recommended Replacement Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
DS1307ZN+    
Active   SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307ZN+T&R    
Active   SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307ZN+T&R/C02    
Active   SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
DS1307ZN/T&R    
Active   SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

DS1338, DS1338C, DS1338U, ... I²C RTC with 56-Byte NV RAM
DS1340, DS1340C I²C RTC with Trickle Charger
See All Timekeeping & Real-Time Clocks (101Products)

More Information

RTC Calculator
Super Capacitor Calculator
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
Rev 5; 2008-10-16
This page last modified: 2011-02-15