DS1302

Trickle-Charge Timekeeping Chip

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1302 Active: In Production. See Ordering Information for details.

Description

The DS1302 trickle-charge timekeeping chip contains a real-time clock/calendar and 31 bytes of static RAM. It communicates with a microprocessor via a simple serial interface. The real-time clock/calendar provides seconds, minutes, hours, day, date, month, and year information. The end of the month date is automatically adjusted for months with fewer than 31 days, including corrections for leap year. The clock operates in either the 24-hour or 12-hour format with an AM/PM indicator.

Interfacing the DS1302 with a microprocessor is simplified by using synchronous serial communication. Only three wires are required to communicate with the clock/RAM: CE, I/O (data line), and SCLK (serial clock). Data can be transferred to and from the clock/RAM 1 byte at a time or in a burst of up to 31 bytes. The DS1302 is designed to operate on very low power and retain data and clock information on less than 1µW.

The DS1302 is the successor to the DS1202. In addition to the basic timekeeping functions of the DS1202, the DS1302 has the additional features of dual power pins for primary and backup power supplies, programmable trickle charger for VCC1, and seven additional bytes of scratchpad memory.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 348kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Real-Time Clock Counts Seconds, Minutes, Hours, Date of the Month, Month, Day of the Week, and Year with Leap-Year Compensation Valid Up to 2100
  • 31 x 8 Battery-Backed General-Purpose RAM
  • Serial I/O for Minimum Pin Count
  • 2.0V to 5.5V Full Operation
  • Uses Less than 300nA at 2.0V
  • Single-Byte or Multiple-Byte (Burst Mode) Data Transfer for Read or Write of Clock or RAM Data
  • 8-Pin DIP or Optional 8-Pin SO for Surface Mount
  • Simple 3-Wire Interface
  • TTL-Compatible (VCC = 5V)
  • Optional Industrial Temperature Range: -40°C to +85°C
  • DS1202 Compatible
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Timekeeping & Real-Time Clocks
Part Number Interface VSUPPLY
(V)
Time Keeping Current
(nA)
CL
(pF)
Memory Type Memory Size
(Bytes)
Time of Day Alarms Budgetary
Price
typ See Notes
DS1302  3-Wire
2
3
3.3
5
200 6 NV SRAM 31 0 $1.35 @1k
See All Timekeeping & Real-Time Clocks (90)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1302: Typical Operating Circuit
Typical Operating Circuit

More Information

Super Capacitor Calculator
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
Rev 3; 2008-12-10
This page last modified: 2009-10-26