Maxim > Products > Memory > DS1265AB, DS1265Y

DS1265AB, DS1265Y

8M Nonvolatile SRAM

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1265AB Active: In Production. See Ordering Information for details.
DS1265Y Active: In Production. See Ordering Information for details.

Description

The DS1265 8M Nonvolatile SRAMs are 8,388,608-bit, fully static nonvolatile SRAMs organized as 1,048,576 words by 8 bits. Each NV SRAM has a self-contained lithium energy source and control circuitry which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. There is no limit on the number of write cycles which can be executed and no additional support circuitry is required for microprocessor interfacing.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 196kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
This product contains lithium-metal batteries. See applicable regulations for transport requirements for batteries in equipment.

Key Features

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Unlimited write cycles
  • Low-power CMOS operation
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1265Y)
  • Optional ±5% VCC operating range (DS1265AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS1265AB  NV SRAM 1M x 8 Parallel No Yes No No No 4.75 5.25 $70.25 @1k
DS1265Y  4.5 5.5
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1265AB, DS1265Y: Pin Assignment
Pin Assignment
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
Document Ref.: 19-5616 Rev 3; 2010-11-05
This page last modified: 2010-11-15