Maxim > Products > Memory > DS1230AB, DS1230Y

DS1230AB, DS1230Y

256k Nonvolatile SRAM

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1230AB Active: In Production. See Ordering Information for details.
DS1230Y Active: In Production. See Ordering Information for details.

Description

The DS1230 256k Nonvolatile (NV) SRAMs are 262,144-bit, fully static, nonvolatile SRAMs organized as 32,768 words by 8 bits. Each NV SRAM has a self-contained lithium energy source and control circuitry which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. DIP-package DS1230 devices can be used in place of existing 32k x 8 static RAMs directly conforming to the popular bytewide 28-pin DIP standard. The DIP devices also match the pinout of 28256 EEPROMs, allowing direct substitution while enhancing performance. DS1230 devices in the Low Profile Module package are specifically designed for surface-mount applications. There is no limit on the number of write cycles that can be executed and no additional support circuitry is required for microprocessor interfacing.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 224kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
This product contains lithium-metal batteries. See applicable regulations for transport requirements for batteries in equipment.

Key Features

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Replaces 32k x 8 volatile static RAM, EEPROM or Flash memory
  • Unlimited write cycles
  • Low-power CMOS
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1230Y)
  • Optional ±5% VCC operating range (DS1230AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
  • JEDEC standard 28-pin DIP package
  • PowerCap Module (PCM) package
    • Directly surface-mountable module
    • Replaceable snap-on PowerCap provides lithium backup battery
    • Standardized pinout for all nonvolatile SRAM products
    • Detachment feature on PowerCap allows easy removal using a regular screwdriver
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS1230AB  NV SRAM 32K x 8 Parallel No Yes Yes No No 4.75 5.25 $8.54 @1k
DS1230Y  4.5 5.5 $8.61 @1k
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1230AB, DS1230Y: Pin Assignment
Pin Assignment
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
Document Ref.: 19-5635 Rev 4; 2010-11-23
This page last modified: 2010-11-23