Maxim > Products > Memory > DS1225AB, DS1225AD

DS1225AB, DS1225AD

64k Nonvolatile SRAM

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
DS1225AB Active: In Production. See Ordering Information for details.
DS1225AD Active: In Production. See Ordering Information for details.

Description

The DS1225AB and DS1225AD are 65,536-bit, fully static, nonvolatile (NV) SRAMs organized as 8192 words by 8 bits. Each NV SRAM has a self-contained lithium energy source and control circuitry which constantly monitors VCC for an out-of-tolerance condition. When such a condition occurs, the lithium energy source is automatically switched on and write protection is unconditionally enabled to prevent data corruption. The NV SRAMs can be used in place of existing 8k x 8 SRAMs directly conforming to the popular bytewide 28-pin DIP standard. The devices also match the pinout of the 2764 EPROM and the 2864 EEPROM, allowing direct substitution while enhancing performance. There is no limit on the number of write cycles that can be executed and no additional support circuitry is required for microprocessor interfacing.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 212kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
This product contains lithium-metal batteries. See applicable regulations for transport requirements for batteries in equipment.

Key Features

  • 10 years minimum data retention in the absence of external power
  • Data is automatically protected during power loss
  • Directly replaces 8k x 8 volatile static RAM or EEPROM
  • Unlimited write cycles
  • Low-power CMOS
  • JEDEC standard 28-pin DIP package
  • Read and write access times of 70ns
  • Lithium energy source is electrically disconnected to retain freshness until power is applied for the first time
  • Full ±10% VCC operating range (DS1225AD)
  • Optional ±5% VCC operating range (DS1225AB)
  • Optional industrial temperature range of -40°C to +85°C, designated IND
  • Underwriters Laboratories (UL) Recognized
   
   

Key Specifications:

Memory (EPROM, EEPROM, ROM, NV SRAM)
Part Number Memory Type Memory Size Bus Type Real Time Clock DIP w/Int. Batt. Pwr. Cap Pckg. Battery Monitor GPIO VSUPPLY
(V)
VSUPPLY
(V)
Budgetary
Price
min max See Notes
DS1225AB  NV SRAM 8K x 8 Parallel No Yes No No No 4.75 5.25 $8.25 @1k
DS1225AD  4.5 5.5 $7.65 @1k
See All Memory (EPROM, EEPROM, ROM, NV SRAM) (66)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

DS1225AB, DS1225AD: Pin Assignment
Pin Assignment
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
Document Ref.: 19-5625 Rev 4; 2010-11-09
This page last modified: 2010-11-15