Maxim > Products > Memory > DS1200

DS1200

Serial RAM Chip

 Overview   Design Resources   Ordering Info   All   

Status Explanations for product status codes

All versions are No Longer Available. See Ordering Information for recommended replacements.

Description

The DS1200 serial RAM chip is a miniature read/write memory that can randomly access individual 8-bit strings (bytes) or sequentially access the entire 1024-bit contents (burst). Interface cost to a microprocessor is minimized by on-chip circuitry, which permits data transfers with only three signals: CLK, active-low RST, and DQ.

Nonvolatility can be achieved by connecting a battery of 2V to 4V at the battery input VBAT. A load of 0.5µA should be used to size the external battery for the required data retention time. If nonvolatility is not required the VBAT pin should be grounded.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 240kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 1024 Bits of Read/Write Memory
  • Low Data Retention Current for Battery Backup Applications
  • Four Million Bits/Second Data Rate
  • Single-Byte or Multiple-Byte Data Transfer Capability
  • No Restrictions on the Number of Write Cycles
  • Low-Power CMOS Circuitry
 

Applications/Uses

  • Automatic System Setup
  • Calibrators
  • Computer Identification
  • Secure Personnel Areas
  • Software Authorization
  • Systems Access Control
  • Traveling Work Record
   

Diagram

DS1200: Block Diagram
Block Diagram
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
Rev 1; 2002-09-27
This page last modified: 2009-10-26