Maxim > Products > Delay Lines and Counters > DS1020, DS1020-100
Maxim > Products > Timekeeping, Timers, and Counters > DS1020, DS1020-100

DS1020, DS1020-100

Programmable 8 bit Silicon Delay Line

 Overview   Design Resources   Ordering Info   All   

Status Explanations for product status codes

All versions are No Longer Available. See Ordering Information for recommended replacements.

Description

The DS1020 is an 8-bit programmable delay line that reproduces an input logic state at the output after a user-programmed delay. Delays can be varied over 256 steps with resolutions of 0.15ns, 0.25ns, 0.50ns, 1.0ns, or 2.0ns (see table). Total delays range from an inherent 10ns minimum delay to a maximum 520ns. The DS1020 is programmed over the 3-wire serial port or the 8-pin parallel port. The DS1020 is TTL- and CMOS-compatible, and capable of driving up to ten 74LS-type loads. Both leading- and trailing-edge accuracy are specified.

The DS1020 is an effective, economical solution to the designer working with the complex timing requirements of mismatched ASICs or other components, or with the strict timing tolerances of increasing system clock rates. With the DS1020's programmable outputs, the user can precisely adjust timing to application needs and improve system performance. Innovative circuit designs and factory laser or EPROM trimming enhance accuracy without the need for external components, saving cost and space.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 200kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • All-silicon time delay
  • Models with 0.15ns, 0.25ns, 0.5ns, 1ns, and 2ns steps
  • Programmable using 3-wire serial port or 8-bit parallel port
  • Leading and trailing edge accuracy
  • Auto-insertable, low profile
  • Low-power CMOS with TTL compatibility
  • Vapor phase, IR, and wave solderable
   
   

Diagram

DS1020, DS1020-100: Functional Block Diagram
Functional Block Diagram
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
Rev 1; 1999-11-17
This page last modified: 2009-10-26