Maxim > Products > Interface > MAX9150EVKIT
Maxim > Products > Optical Communications > MAX9150EVKIT

MAX9150EVKIT

Evaluation Kit for the MAX9150

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9150 evaluation kit (EV kit) is a fully assembled and tested circuit board that simplifies the evaluation of the MAX9150 400Mbps, 10-port low-voltage differential signaling (LVDS) repeater. The MAX9150 accepts an LVDS signal and repeats it on 10 outputs. Output levels are LVDS into a double-terminated bus (100Ω at each end of the differential bus for a total 50Ω load). The EV kit contains two independent circuits, each with a MAX9150 repeater, that can be linked using various media or tested independently. The outputs can be sampled through SMA connectors or category-5 twisted-wire pair. The two circuits on the EV kit require +3.3V power supplies to operate.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 336kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Two Independent Repeater Circuits
  • Link Testing with LVDS Signals
  • Supports Testing of Various Media
    • Coax Cable with SMA Connectors
    • Twisted-Wire Pair
    • PC Board Trace
  • Independent Supplies Allow Common-Mode Testing
  • Low-Voltage, Low-Power Operation
  • Fully Assembled and Tested
 

Applications/Uses

  • Add/Drop Multiplexers
  • Backplane and Interconnect Applications
  • Cell Phone Base Stations
  • Clock/Data Distribution
  • Digital Cross-Connects
  • Network Routers and Switches
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
Document Ref.: 19-1983 Rev 0; 2001-05-04
This page last modified: 2007-07-24