MAX5902, MAX5903

+72V SOT23/TDFN Simple Swapper Hot-Swap Controllers

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5902/MAX5903 are hot-swap controllers that allow a circuit card to be safely hot plugged into a live backplane without causing a glitch on the power-supply rail. These devices operate from +9V to +72V and provide the simplest hot-swap solution by eliminating all external components except the external p-channel MOSFET.

The MAX5902/MAX5903 limit the inrush current to the load and provide a circuit-breaker function for overcurrent protection. During startup the circuit-breaker function is disabled and the MAX5902/MAX5903 limit the inrush current by gradually turning on the external MOSFET. Once the external MOSFET is fully enhanced, the circuit-breaker function is enabled and the MAX5902/MAX5903 provide overcurrent protection by monitoring the voltage drop across the external MOSFET's on-resistance.

The MAX5902/MAX5903 include an undervoltage lockout (UVLO) function, ON/active-low OFF control input, and a power-good status output, active-low PGOOD (MAX5902) or PGOOD (MAX5903). A built-in thermal shutdown feature is also included to protect the external MOSFET in case of overheating.

The MAX5902/MAX5903 offer latched or autoretry fault management and are available with 300mV, 400mV or 500mV circuit-breaker thresholds. Both the MAX5902 and MAX5903 are available in small SOT23 and TDFN packages, and are specified for the extended -40°C to +85°C temperature range. For specific ordering information, see the Selector Guide at the end of the data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 340kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Wide +9V to +72V Operation
  • Requires No External Sense Resistor
  • Drives External p-Channel MOSFET
  • Limits Inrush Current
  • Circuit-Breaker Function
  • Less than 2mA Quiescent Current
  • ON/Active-Low OFF Input Permits Load Power-Supply Control and Sequencing
  • Adjustable Undervoltage Lockout
  • Power-Good Output with +72V Rating
  • Latching or Automatic Retry Fault Management
  • Thermal Shutdown Helps Protect the External MOSFET
  • Available in Two Small Packages
    • 6-Pin TDFN and SOT23
 

Applications/Uses

  • Base-Station Line Cards
  • Industrial Systems
  • Network Hubs, Switches, Routers
  • Network Hubs, Switches, Routers
  • RAID
  • Servers
   

Key Specifications:

Hot Swap Controllers
Part Number VIN
(V)
VIN
(V)
Circuit Breaker/ Current Limit Circuit Breaker/Current Limit Threshold
(mV)
Fault Condition Control Channels Positive/Negative Rail Budgetary
Price
min max See Notes
MAX5902  9 72 Circuit Breaker 300 to 500
Latched Off
Periodic Retry
Programmable
1 Positive $2.24 @1k
MAX5903  $1.45 @1k
See All Hot Swap Controllers (56)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5902, MAX5903: Typical Operating Circuit
Typical Operating Circuit

More Information

Topmark Coding MAX5902
Topmark Coding MAX5903
New Product Press Release   2001-05-23 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-1988 Rev 3; 2007-01-12
This page last modified: 2007-06-15