Maxim > Products > Audio > MAX5450, MAX5451, MAX5452, ...
Maxim > Products > Digital Potentiometers > MAX5450, MAX5451, MAX5452, ...
Maxim > Products > Digital-to-Analog Converters > MAX5450, MAX5451, MAX5452, ...

MAX5450, MAX5451, MAX5452, MAX5453, MAX5454, MAX5455

Dual, 256-Tap, Up/Down Interface, Digital Potentiometers

Industry's Smallest Dual 256-Tap Digital Potentiometer
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5450—MAX5455 are a family of dual digital potentiometers that perform the same function as a mechanical potentiometer or variable resistor. The MAX5451/MAX5453/MAX5455 have two 3-terminal potentiometers and the MAX5450/MAX5452/MAX5454 have two 2-terminal variable resistors. The MAX5450—MAX5455 operate from a +2.7V to +5.5V single-supply voltage and use an ultra-low supply current of 0.1µA. These devices consist of two fixed resistors each with 256 digitally-controlled wiper contacts. The convenient power-on reset (POR) sets the wiper to midscale position at power-up and the easy-to-use up/down interface allows glitchless switching between resistor taps. Six inputs control the 14-pin MAX5451/MAX5453/MAX5455 potentiometers. Four inputs control the 10-pin MAX5450/MAX5452/MAX5454 variable resistors.

The MAX5450—MAX5455 are ideal for applications requiring digitally-controlled resistors. Three resistance values are available: 10kΩ, 50kΩ, and 100kΩ. An end-to-end resistor temperature coefficient of 35ppm/°C and a ratiometric temperature coefficient of 5ppm/°C make the MAX5450—MAX5455 excellent choices for adjustable gain circuit requiring low-temperature drift.

The MAX5450—MAX5455 are available in 10-pin µMAX® and 14-pin TSSOP packages. Each device is guaranteed over the extended—industrial temperature range (-40°C to +85°C).

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 492kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Small-Footprint Packages
    • 10-Pin µMAX (MAX5450/MAX5452/MAX5454)
    • 14-Pin TSSOP (MAX5451/MAX5453/MAX5455)
  • 256-Tap Positions
  • Independent Up/Down Potentiometer Controls (MAX5451/MAX5453/MAX5455)
  • Ultra-Low 0.1µA Supply Current
  • +2.7V to +5.5V Single-Supply Operation
  • Low 35ppm/°C End-to-End Temperature Coefficient
  • Power-On Reset Sets Wiper to Midscale (Position 127)
  • Glitchless Switching Between the Resistor Taps
  • 10kΩ, 50kΩ, 100kΩ Resistance Values
 

Applications/Uses

  • Adjustable Linear Regulators
  • Adjustable Voltage Reference
  • Impedance Matching
  • LCD Screen Adjustment
  • Low-Drift Programmable-Gain Amplifier (PGA)
  • Mechanical Potentiometer Replacement
  • Programmable Filters, Delays, Time Constants
  • Volume Control
   

Key Specifications:

Digital Potentiometers
Part Number Taper POTs Control Interface Wiper Memory Steps REND-TO-END
(kΩ)
Res. Tol.
(%)
Temp. Coeff.
(ppm/°C)
Wiper Resistance
(Ω)
ICC @5V
(µA)
Budgetary
Price
typ typ max See Notes
MAX5450  Linear 2 Up/Down Volatile 256 10 25 35 225 2 $2.01 @1k
MAX5451  10
MAX5452  50
MAX5453  50
MAX5454  100
MAX5455  100
See All Digital Potentiometers (128)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5450, MAX5451, MAX5452, MAX5453, MAX5454, MAX5455: Pin Configuration
Pin Configuration

More Information

New Product Press Release   2001-06-01 ]
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
Document Ref.: 19-1997 Rev 2; 2006-05-02
This page last modified: 2009-10-26