MAX4714

0.8-Ohm, Low-Voltage, Single-Supply SPDT Analog Switch in SC70

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4714 is a low on-resistance, low-voltage single-pole/double-throw (SPDT) analog switch that operates from a single +1.6V to +3.6V supply. The MAX4714 has break-before-make switching. This device also has fast switching speeds (tON = 18ns max, tOFF = 12ns max).

When powered from a +3V supply, the MAX4714 features 0.8Ω max on-resistance (RON), with 0.18Ω max RON matching and flatness. The digital logic input is 1.8V CMOS compatible when using a single +3V supply.

The MAX4714 is pin compatible with the MAX4599 and is available in a 6-pin SC70 or µDFN package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 328kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Low RON
    • 0.8Ω max (+3V Supply)
    • 2.5Ω max (+1.8V Supply)
  • 0.18Ω max RON Flatness (+3V Supply)
  • +1.6V to +3.6V Single-Supply Operation
  • Available in 6-Pin µDFN (1.5mm x 1mm) and SC70 Packages
  • Fast Switching: tON = 18ns max, tOFF = 12ns max
  • 1.8V CMOS Logic Compatible (+3V Supply)
  • Pin Compatible with MAX4599
  • Guaranteed Break-Before-Make
 

Applications/Uses

  • Audio/Video Signal Routing
  • Battery-Operated Equipment
  • Cell Phones
  • Communications Circuits
  • Hard Drives
  • Low-Voltage Data-Acquisition Systems
  • Modems
  • PCMCIA Cards
  • Power Routing
   

Key Specifications:

Switches and Multiplexers (Low Voltage)
Part Number Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSIGNAL
(V)
VSIGNAL
(V)
Dynamic Range (max)
(V)
RON
(Ω)
RFLAT(ON)
(Ω)
RFLAT(ON)
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max typ max max min max See Notes
MAX4714 
2:1
SPDT
1 1.6 3.6 0 3.6 3.6 0.8 0.1 0.18 1 18 12 22 65 30 $1.08 @1k
See All Switches and Multiplexers (Low Voltage) (187)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4714: Pin Configuration
Pin Configuration

More Information

Topmark Coding MAX4714
New Product Press Release   2001-06-14 ]
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
Document Ref.: 19-1982 Rev 1; 2005-05-11
This page last modified: 2009-10-26