Maxim > Products > Amplifiers > MAX9010, MAX9011, MAX9012, ...

MAX9010, MAX9011, MAX9012, MAX9013

SC70, 5ns, Low-Power, Single-Supply, Precision TTL Comparators

5ns, Low-Power, Single-Supply, Precision TTL Comparators in SC70 and SOT23 Packages
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX9010/MAX9011/MAX9013 single and MAX9012 dual, high-speed comparators operate from a single 4.5V to 5.5V power supply and feature low-current consumption. They have precision differential inputs and TTL outputs. They feature short propagation delay (5ns, typ), low-supply current, and a wide common-mode input range that includes ground. They are ideal for low-power, high-speed, single-supply applications.

The comparator outputs remain stable through the linear region when driven with slow-moving or low input-overdrive signals, eliminating the output instability common to other high-speed comparators. The input voltage range extends to 200mV below ground with no output phase reversal. The MAX9013 features complementary outputs and both the MAX9011/MAX9013 have a latch enable input (LE). The MAX9013 is an improved plug-in replacement for the industry-standard MAX913 and LT1016/LT1116, offering lower power and higher speed when used in a single 5V supply application.

For space-critical designs, the single MAX9010 is available in the tiny 6-pin SC70 package. The single MAX9011 is available in a space-saving 6-pin SOT23 package. The dual MAX9012 and the single MAX9013 are available in 8-pin µMAX® and 8-pin SO packages. All products in the family are guaranteed over the extended temperature range of -40°C to +85°C.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 344kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Fast, 5ns Propagation Delay
  • Low Quiescent Current:
    • 900µA (MAX9010/MAX9011)
    • 1.3mA (MAX9013)
    • 2.4mA (MAX9012)
  • Single-Supply 4.5V to 5.5V Applications
  • Input Range Extends Below Ground
  • No Minimum Input Signal Slew-Rate Requirement
  • No Supply-Current Spikes During Switching
  • Stable when Driven with Slow-Moving Inputs
  • No Output Phase Reversal for Overdriven Inputs
  • TTL-Compatible Outputs (Complementary for MAX9013)
  • Latch Function Included (MAX9011/MAX9013)
  • High-Precision Comparators
    • 0.7mV Input Offset Voltage
    • 3.0V/mV Voltage Gain
  • Available in Tiny 6-Pin SC70 and SOT23 Packages
 

Applications/Uses

  • Battery-Powered Applications
  • Fast Pulse Height/Width Discriminators
  • High-Speed Line Receivers
  • High-Speed Sampling Circuits
  • High-Speed Signal Squaring
  • High-Speed Triggering
  • Switching Regulators
  • Zero-Crossing Detectors
   

Key Specifications:

Comparators
Part Number Comp-
arators
tPD
(ns)
Input Range VSUPPLY (Total)
(V)
VSUPPLY (Total)
(V)
ICC per Comp.
(µA)
VOS
(mV)
VOS
(mV)
Logic Out Oper. Temp.
(°C)
Budgetary
Price
typ min max max typ max See Notes
MAX9010  1 5 to Neg. Rail 4.5 5.5 2100 1 5 Push-Pull -40 to +85 $1.03 @1k
MAX9011  1 2100 $1.10 @1k
MAX9012  2 2100 $1.74 @1k
MAX9013  1 2300 $1.65 @1k
See All Comparators (84)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX9010, MAX9011, MAX9012, MAX9013: Pin Configuration
Pin Configuration

Technical Documents

Tutorial 886  Selecting the Right Comparator
App Note 3983  Designing Single-Switch, Resonant-Reset, Forward Converters

Product Guides

Amplifiers and Comparators (PDF)

Reliability Reports

Reliability Report: MAX9011.pdf MAX9013.pdf
Show FIT data for:
Request Reliability Report for:

Software/Models

MAX9010 Macromodel
MAX9010 Orcad Library
MAX9010PD_F Test Circuit File
MAX9010PD_R Test Circuit File
MAX9011 Macromodel
MAX9011 Orcad Library
MAX9012 Macromodel
MAX9012 Orcad Library
MAX9013 Macromodel
MAX9013 Orcad Library

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX9010EXT+  
Active SC-70;6 pin;SC70;
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9010EXT+T    
Active SC-70;6 pin;SC70;6 pin
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9010EXT-T    
Active SC-70;6 pin;SC70;6 pin
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX9011EUT+  
Active SOT;6 pin;9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9011EUT+T    
Active SOT;6 pin;9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9011EUT-T    
Active SOT;6 pin;9 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX9012ESA    
Active SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX9012ESA+  
Active SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9012ESA+T    
Active SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9012ESA-T    
Active N.SO;8 pin
-40°C to +85°C See data sheet
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX9012EUA    
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX9012EUA+  
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9012EUA+T    
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9012EUA-T    
Active uMAX;8 pin
-40°C to +85°C See data sheet
MAX9013ESA    
Active SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX9013ESA+  
Active SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9013ESA+T    
Active SOIC(N);8 pin;30.9 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9013ESA-T    
Active N.SO;8 pin
-40°C to +85°C See data sheet
MAX9013EUA    
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX9013EUA+  
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX9013EUA+T    
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX9013EUA-T    
Active µMAX;8 pin;15.6 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Similar Products by Function

MAX912, MAX913 Single/Dual, Ultra-Fast, Low-Power, Precision TTL Comparators
See All Comparators (85Products)

Similar Products by Application

Automatic Test Equipment (ATE) > Comparators

More Information

Topmark Coding MAX9010
Topmark Coding MAX9011
New Product Press Release   2002-02-07 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-1932 Rev 1; 2002-02-20
This page last modified: 2009-10-26