MAX6654

1°C Accurate Remote/Local Temperature Sensor with SMBus Serial Interface

 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6654 is a precise digital thermometer that reports the temperature of both a remote P-N junction and its own die. The remote junction can be a diode-connected transistor—typically a low-cost, easily mounted 2N3904 NPN type or 2N3906 PNP type—that replaces conventional thermistors or thermocouples. Remote accuracy is ±1°C for multiple transistor manufacturers, with no calibration needed. The remote junction can also be a common-collector PNP, such as a substrate PNP of a microprocessor (µP).

The 2-wire serial interface accepts standard System Management Bus (SMBus), Write Byte, Read Byte, Send Byte, and Receive Byte commands to program the alarm thresholds and to read temperature data. Measurements can be done automatically and autonomously, with the conversion rate programmed by the user, or programmed to operate in a single-shot mode. The adjustable conversion rate allows the user to optimize supply current and temperature update rate to match system needs. When the conversion rate is faster than 1Hz, the conversion results are available as a 7-bit-plus-sign byte with a 1°C LSB. When the conversion rate is 1Hz or slower, the MAX6654 enters the extended mode. In this mode, 3 additional bits of temperature data are available in the extended resolution register, providing 10-bit-plus-sign resolution with a 0.125°C LSB. Singleshot conversions also have 0.125°C per LSB resolution when the conversion rate is 1Hz or slower.

A parasitic resistance cancellation (PRC) mode can also be invoked for conversion rates of 1Hz or slower by setting bit 4 of the configuration register to 1. In PRC mode, the effect of series resistance on the leads of the external diode is canceled. The 11-bit conversion in PRC mode is performed in <500ms and is disabled for conversion rates faster than 1Hz. The one-shot conversion is also 11 bits in < 500ms.

The MAX6654 default low-temperature measurement limit is 0°C. This can be extended to -64°C by setting bit 5 of the configuration register to 1.

The MAX6654 is available in a small, 16-pin QSOP surface-mount package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 4 (PDF, 209.1kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation board is available: MAX6654EVSYS

Key Features

  • High Accuracy ±1°C (max) from +70°C to +100°C (Remote)
  • 11-Bit, 0.125°C Resolution
  • Dual Channel: Measures Remote and Local Temperature
  • No Calibration Required
  • Programmable Under/Overtemperature Alarms
  • I2C-Compatible/SMBus Interface
  • +3V to +5.5V Supply Range
 

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Multichip Modules
  • Notebook Computers
  • Servers
  • Test and Measurement Equipment
  • Thin Clients
  • Workstations
   

Key Specifications:

Temperature Sensors
Part Number Sensor Type Alarm Output Functions Interface Remote Chan. Accuracy
(±°C)
Parasite Pwr. Temp. Resolution
(bits)
Multi Droppable Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX6654  Remote Alert Remote & Local Sensor 2-Wire/I2C/SMBus Single 1 No 11 Yes -55 to +125 $2.30 @1k
See All Temperature Sensors (111)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6654: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2000-12-28 ]
Temperature Family by Product Type

Didn't Find What You Need?

Information Index

Document Ref.: 19-1836 Rev 4; 2013-07-22
This page last modified: 2013-07-22