MAX6605

Low-Power Analog Temperature Sensor in SC70 Package

Low-Power Analog Temperature Sensor in an SC-70 Package
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Part Number Status
MAX6605 Active: In Production. See Ordering Information for details.

Description

The MAX6605 precision, low-power, analog output temperature sensor is available in a 5-pin SC70 package. The device has a +2.7V to +5.5V supply voltage range and 10µA supply current over the -55°C to +125°C temperature range. For the -40°C to +105°C temperature range, the supply voltage can go as low as +2.4V. Accuracy is ±1°C at TA = +25°C and ±3°C from 0°C to +70°C.

The MAX6605 output voltage is dependent on its die temperature and has a slope of 11.9mV/°C and an offset of 744mV at 0°C. The output typically shows only +0.4°C of nonlinearity over the -20°C to +85°C temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 128kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Low Current Consumption (10µA max)
  • Small SC70 Package
  • Accurate (±0.75°C max at TA = +25°C)
  • Optimized to Drive Large Capacitive Loads
 

Applications/Uses

  • Battery Packs
  • Cell Phones
  • Digital Still Cameras
  • GPS Equipment
   

Key Specifications:

Temperature Sensors
Part Number Sensor Type Interface Accuracy
(±°C)
Parasite Pwr. Oper. Temp.
(°C)
Budgetary
Price
See Notes
MAX6605  Local Analog 1 No -55 to +125 $0.39 @1k
See All Temperature Sensors (111)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6605: Typical Application Circuit
Typical Application Circuit

More Information

Topmark Coding MAX6605

Didn't Find What You Need?

Information Index

Document Ref.: 19-1840 Rev 3; 2009-12-14
This page last modified: 2011-12-15