Maxim > Products > Digital-to-Analog Converters > MAX5141, MAX5142, MAX5143, ...

MAX5141, MAX5142, MAX5143, MAX5144

+3V/+5V, Serial-Input, Voltage-Output, 14-Bit DACs

Ultra Small 14-Bit DAC in a µMAX Package Offers Low-Power Solution
 Overview   Design Resources   Ordering Info   Related Products   User Comments (2)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5141—MAX5144 are serial-input, voltage-output, 14-bit digital-to-analog converters (DACs) in tiny µMAX® packages, 50% smaller than comparable DACs in an 8-pin SO. They operate from low +3V (MAX5143/MAX5144) or +5V (MAX5141/MAX5142) single supplies. They provide 14-bit performance (±1 LSB INL and DNL) over temperature without any adjustments. The DAC output is unbuffered, resulting in a low supply current of 120µA and a low offset error of 2 LSBs.

The DAC output range is 0V to VREF. For bipolar operation, matched scaling resistors are provided in the MAX5142/MAX5144 for use with an external precision op amp (such as the MAX400), generating a ±VREF output swing. A 16-bit serial word is used to load data into the DAC latch. The 25MHz, 3-wire serial interface is compatible with SPI™/QSPI™/MICROWIRE™, and can interface directly with optocouplers for applications requiring isolation. A power-on reset circuit clears the DAC output to code 0 (MAX5141/MAX5143) or code 8192 (MAX5142/MAX5144) when power is initially applied. A logic low on active-low CLR asynchronously clears the DAC output to code 0 (MAX5141/MAX5143) or code 8192 (MAX5142/MAX5144), independent of the serial interface. The MAX5141/MAX5143 are available in 8-pin µMAX packages and the MAX5142/MAX5144 are available in 10-pin µMAX packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 424kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Ultra-Small (3mm x 5mm) 8-Pin µMAX Package
  • Low 120µA Supply Current
  • Fast 1µs Settling Time
  • 25MHz SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • VREF Range Extends to VDD
  • +5V (MAX5141/MAX5142) or +3V (MAX5143/MAX5144) Single-Supply Operation
  • Full 14-Bit Performance Without Adjustments
  • Unbuffered Voltage Output Directly Drives 60kΩ Loads
  • Power-On Reset Circuit Clears DAC Output to Code 0 (MAX5141/MAX5143) or Code 8192 (MAX5142/MAX5144)
  • Schmitt-Trigger Inputs for Direct Optocoupler Interface
  • Asynchronous Active-Low CLR
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition
  • High-Resolution and Gain Adjustment
  • Industrial Process Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5141  Zero-Scale 14 1 Voltage- Unbuffered Ext. 1 Serial - SPI 4.5 5.5 1 1 0.2 ±2 LSB 1 7 -40 to +85 $6.50 @1k
MAX5142  Mid-Scale 4.5 5.5
MAX5143  Zero-Scale 2.7 3.6
MAX5144  Mid-Scale 2.7 3.6
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5141, MAX5142, MAX5143, MAX5144: Functional Block Diagrams
Functional Block Diagrams

More Information

New Product Press Release   2001-09-04 ]
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
Document Ref.: 19-1849 Rev 1; 2001-12-21
This page last modified: 2008-09-08