MAX6650, MAX6651

Fan-Speed Regulators and Monitors with SMBus/I²C-Compatible Interface

Controls and Monitors Fan Speed for High-Performance Thermal Management
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6650/MAX6651 fan controllers use an SMBus/I²C-compatible interface to regulate and monitor the speed of 5VDC/12VDC brushless fans with built-in tachometers. They automatically force the fan's tachometer frequency (fan speed) to match a preprogrammed value in the Fan-Speed Register by using an external MOSFET or bipolar transistor to linearly regulate the voltage across the fan. The MAX6650 regulates the speed of a single fan by monitoring its tachometer output. The MAX6651 also regulates the speed of a single fan, but it contains additional tachometer inputs to monitor up to four fans and control them as a single unit when they are used in parallel.

The MAX6650/MAX6651 provide general-purpose input/output (GPIO) pins that serve as digital inputs, digital outputs, or various hardware interfaces. Capable of sinking 10mA, these open-drain inputs/outputs can drive an LED. To add additional hardware control, configure GPIO1 to fully turn on the fan in case of software failure. To generate an interrupt when a fault condition is detected, configure GPIO0 to behave as an active-low alert output. Synchronize multiple devices by setting GPIO2 (MAX6651 only) as an internal clock output or an external clock input.

The MAX6650 is available in a space-saving 10-pin µMAX® package, and the MAX6651 is available in a small 16-pin QSOP package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 5 (PDF, 278.6kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX6651EVCMAXQU, MAX6651EVKIT

Key Features

  • Closed/Open-Loop Fan-Speed Control for 5V/12V Fans
  • 2-Wire SMBus/I²C-Compatible Interface
  • Monitors Tachometer Output
    • Single Tachometer (MAX6650)
    • Up to Four Tachometers (MAX6651)
  • Programmable Alert Output
  • GPIOs
  • Hardware Full-On Override
  • Synchronize Multiple Fans
  • Four Selectable Slave Addresses
  • 3V to 5.5V Supply Voltage
  • Small Packages
    • 10-Pin µMAX (MAX6650)
    • 16-Pin QSOP (MAX6651)
 

Applications/Uses

  • Computers: Desktop, Workstation, Server
  • Networking
  • RAID
  • Servers
  • Telecommunications
  • Workstations
   

Key Specifications:

Fan Controllers
Part Number Fan Cntrl. Interface Budgetary
Price
See Notes
MAX6650  Linear 2-Wire/I2C/SMBus $2.04 @1k
MAX6651  $2.25 @1k
See All Fan Controllers (21)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6650, MAX6651: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   2000-08-03 ]
Temperature Family by Product Type

Didn't Find What You Need?

Information Index

Document Ref.: 19-1784 Rev 5; 2013-01-07
This page last modified: 2013-01-07