Maxim > Products > Digital-to-Analog Converters > MAX5839, MAX5839A, MAX5839B

MAX5839, MAX5839A, MAX5839B

Octal, 13-Bit Voltage-Output DAC with Parallel Interface

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5839 contains eight 13-bit, voltage-output digital-to-analog converters (DACs). On-chip precision output amplifiers provide the voltage outputs. The device operates from +14V/-9V supplies. Its bipolar output voltage swing ranges from +9V to -4V and is achieved with no external components. The MAX5839 has three pairs of differential reference inputs; two of these pairs are connected to two DACs each, and a third pair is connected to four DACs. The references are independently controlled, providing different full-scale output voltages to the respective DACs. The MAX5839 operates within the following voltage ranges: VDD = +7V to +14V, VSS = -5V to -9V, and VCC = +4.75V to +5.25V.

The MAX5839 features double-buffered interface logic with a 13-bit parallel data bus. Each DAC has an input latch and a DAC latch. Data in the DAC latch sets the output voltage. The eight input latches are addressed with three address lines. Data is loaded to the input latch with a single write instruction. An asynchronous load input (active-low LD) transfers data from the input latch to the DAC latch. The active-low LD input controls all DACs; therefore, all DACs can be updated simultaneously by asserting the active-low LD pin. An asynchronous active-low CLR input sets the output of all eight DACs to the respective DUTGND input of the op amp. Note that active-low CLR is a CMOS input, which is powered by VDD. All other logic inputs are TTL/CMOS compatible. The "A" grade of the MAX5839 has a maximum INL of ±2 LSBs, while the "B" grade has a maximum INL of ±4 LSBs. Both grades are available in 44-pin MQFP packages.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 224kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Full 13-Bit Performance Without Adjustments
  • 8 DACs in a Single Package
  • Buffered Voltage Outputs
  • Unipolar or Bipolar Voltage Swing to +9V and -4V
  • 22µs Output Settling Time
  • Drives up to 10,000pF Capacitive Load
  • Low Output Glitch: 30mV
  • Low Power Consumption: 10mA (typ)
  • Small Package: 44-Pin MQFP
  • Double-Buffered Digital Inputs
  • Asynchronous Load Updates All DACs Simultaneously
  • Asynchronous active-low CLR Forces All DACs to DUTGND Potential
 

Applications/Uses

  • Arbitrary Function Generators
  • Automated Test Equipment (ATE)
  • Avionics and Military Systems
  • Digital Gain and Offset Control
  • Industrial Process Controls
  • Minimum Component Count Analog Systems
  • SONET Applications
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Full-Scale Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
max min max typ max max max typ typ
MAX5839A  13 8 Voltage- Buffered Ext. 2 Parallel - Full Word 9 14 3 10 13 ±8 LSB ±0.049 %FSR 22 120
-40 to +85
0 to +70
MAX5839B  4
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5839, MAX5839A, MAX5839B: Functional Block Diagram
Functional Block Diagram

More Information

New Product Press Release   2000-08-07 ]
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
Document Ref.: 19-1603 Rev 0; 2000-03-10
This page last modified: 2008-09-12