MAX5541

Low-Cost, +5V, Serial-Input, Voltage-Output, 16-Bit DAC

Lowest Cost 16-Bit DAC
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5541 serial-input, voltage-output, 16-bit monotonic digital-to-analog converter (DAC) operates from a single +5V supply. The DAC output is unbuffered, resulting in a low 0.3mA supply current and low 1 LSB offset error. The DAC output range is 0V to VREF. The DAC latch accepts a 16-bit serial word. A power-on reset (POR) circuit clears the DAC output to 0V (unipolar mode) when power is initially applied.

The 10MHz 3-wire serial interface is SPI™/QSPI™/MICROWIRE™-compatible and interfaces directly with optocouplers for applications requiring isolation. The MAX5541 is available in an 8-pin SO package. For the 1 LSB (max) INL version, refer to the MAX541 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 456kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Full 16-Bit Performance Without Adjustments
  • +5V Single-Supply Operation
  • Low Power: 1.5mW
  • 1µs Settling Time
  • Unbuffered Voltage Output Directly Drives 60kΩ Loads
  • SPI/QSPI/MICROWIRE-Compatible Serial Interface
  • Power-On Reset Circuit Clears DAC Output to 0V (unipolar mode)
  • Schmitt Trigger Inputs for Direct Optocoupler Interface
  • Choose MAX541 as a 1 LSB (max) INL Upgrade to the MAX5541
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Data Acquisition
  • High-Resolution Offset and Gain Adjustment
  • Industrial Process Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Glitch Energy
(nVs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ typ See Notes
MAX5541  16 1 Voltage- Unbuffered Ext. 16 Serial - SPI 4.75 5.25 1 8 1.1 ±2 LSB 1 10
-40 to +85
0 to +70
$5.95 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5541: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-1572 Rev 2; 2002-09-10
This page last modified: 2009-09-18