MAX108

±5V, 1.5Gsps, 8-Bit, Ultra High-Speed, A to D Converter with On-Chip 2.2GHz Track/Hold Amplifier

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX108 PECL-compatible, 1.5Gsps, 8-bit ultra high-speed analog-to-digital converter (ADC) allows accurate digitizing of analog signals with bandwidths to 2.2GHz. Fabricated on Maxim's proprietary advanced GST-2 bipolar process, the MAX108 integrates a high-performance track/hold (T/H) amplifier and a quantizer on a single monolithic die.

The innovative design of the internal T/H, which has an exceptionally wide 2.2GHz full-power input bandwidth, results in high performance (typically 7.5 effective bits) at the Nyquist frequency. A fully differential comparator design and decoding circuitry reduce out-of-sequence code errors (thermometer bubbles or sparkle codes) and provide excellent metastable performance. Unlike other ultra high-speed ADCs that can have errors resulting in false full- or zero-scale outputs, the MAX108 limits the error magnitude to 1 LSB.

The analog input is designed for either differential or single-ended use with a ±250mV input voltage range. Dual, differential, positive-referenced emitter-coupled logic (PECL)-compatible output data paths ensure easy interfacing and include an 8:16 demultiplexer feature that reduces output data rates to one-half the sampling clock rate. The PECL outputs can be operated from any supply between +3V to +5V for compatibility with +3.3V or +5V referenced systems. Control inputs are provided for interleaving additional MAX108 devices to increase the effective system sampling rate.

The MAX108 is packaged in a 25mm x 25mm, 192-contact Enhanced Super Ball-Grid Array (ESBGA™) and is specified over the commercial (0°C to +70°C) temperature range. For pin-compatible, lower speed versions of the MAX108, see the MAX104 (1Gsps) and the MAX106 (600Msps) data sheets.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.3MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX104EVKIT, MAX106EVKIT, MAX108EVKIT

Key Features

  • 1.5Gsps Conversion Rate
  • 2.2GHz Full-Power Analog Input Bandwidth
  • 7.5 Effective Bits at fIN = 750MHz (Nyquist Frequency)
  • ±0.25 LSB INL and DNL
  • 50Ω Differential Analog Inputs
  • ±250mV Input Signal Range
  • On-Chip, +2.5V Precision Bandgap Voltage Reference
  • Latched, Differential PECL Digital Outputs
  • Selectable 8:16 Demultiplexer
  • Internal Demux Reset Input with Reset Output
  • 192-Contact ESBGA Package
  • Pin Compatible with MAX104 (1Gsps) and MAX106 (600Msps)
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Digital Oscilloscopes
  • Digital RF/IF Signal Processing
  • Direct RF Downconversion
  • High-Energy Physics
  • High-Speed Data Acquisition
  • Radar/ECM Systems
   

Key Specifications:

High-Speed ADCs (> 5Msps)
Part Number Input Chan. Resolution
(bits)
Sample Rate
(Msps)
AC Specs
(MHz)
SFDR
(dBc)
ENOB
(bits)
SINAD
(dB)
SNR
(dB)
THD
(dB)
INL
(±LSB)
DNL
(±LSB)
Full Pwr. BW
(MHz)
ICC
(mA)
Data Bus Interface
max ≥ @ fIN min min min typ
MAX108  1 8 1500 125 61.6 7.71 47.2 47.4 -60.2 0.25 0.25 2200 1078
µP/8
Demuxed
LVPECL
See All High-Speed ADCs (> 5Msps) (74)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX108: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   1999-09-28 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-1492 Rev 1; 2002-06-21
This page last modified: 2009-09-18