MAX106

±5V, 600Msps, 8-Bit ADC with On-Chip 2.2GHz Bandwidth Track/Hold Amplifier

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX106 PECL-compatible, 600Msps, 8-bit analog-to-digital converter (ADC) allows accurate digitizing of analog signals with bandwidths to 2.2GHz. Fabricated on Maxim's proprietary advanced GST-2 bipolar process, the MAX106 integrates a high-performance track/hold (T/H) amplifier and a quantizer on a single monolithic die.

The innovative design of the internal T/H, which has an exceptionally wide 2.2GHz full-power input bandwidth, results in high, 7.6 effective bits performance at the Nyquist frequency. A fully differential comparator design and decoding circuitry combine to reduce out-of-sequence code errors (thermometer bubbles or sparkle codes) and provide excellent metastable performance of one error per 1027 clock cycles. Unlike other ADCs, which can have errors that result in false full- or zero-scale outputs, the MAX106 limits the error magnitude to 1LSB.

The analog input is designed for either differential or single-ended use with a ±250mV input voltage range. Dual, differential, PECL-compatible output data paths ensure easy interfacing and include an 8:16 demultiplexer feature that reduces output data rates to one-half the sampling clock rate. The PECL outputs can be operated from any supply between +3V to +5V for compatibility with +3.3V or +5V referenced systems. Control inputs are provided for interleaving additional MAX106 devices to increase the effective system sampling rate.

The MAX106 is packaged in a 25mm x 25mm, 192-contact Enhanced Super-Ball-Grid Array (ESBGA™), and is specified over the commercial (0°C to +70°C) temperature range. For a pin-compatible higher speed upgrade, refer to the MAX104 (1Gsps) and MAX108 (1.5Gsps) data sheets.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 1.8MB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX104EVKIT, MAX106EVKIT, MAX108EVKIT

Key Features

  • 600Msps Conversion Rate
  • 2.2GHz Full-Power Analog Input Bandwidth
  • 7.6 Effective Bits at fIN = 300MHz (Nyquist frequency)
  • ±0.25LSB INL and DNL
  • 50Ω Differential Analog Inputs
  • ±250mV Input Signal Range
  • On-Chip, +2.5V Precision Bandgap Voltage Reference
  • Latched, Differential PECL Digital Outputs
  • Low Error Rate: 10-27 Metastable States
  • Selectable 8:16 Demultiplexer
  • Internal Demux Reset Input with Reset Output
  • 192-Contact ESBGA
  • Pin Compatible with Faster MAX104/MAX108
 

Applications/Uses

  • Digital Oscilloscopes
  • Digital RF/IF Signal Processing
  • High-Speed Data Acquisition
  • Radar/ECM Systems
   

Key Specifications:

High-Speed ADCs (> 5Msps)
Part Number Input Chan. Resolution
(bits)
Sample Rate
(Msps)
AC Specs
(MHz)
SFDR
(dBc)
ENOB
(bits)
SINAD
(dB)
SNR
(dB)
THD
(dB)
INL
(±LSB)
DNL
(±LSB)
Full Pwr. BW
(MHz)
ICC
(mA)
Data Bus Interface
max ≥ @ fIN min min min typ
MAX106  1 8 600 300 57.5 7.65 46.8 47.1 -56.5 0.25 0.25 2200 1078
µP/8
Demuxed
LVPECL
See All High-Speed ADCs (> 5Msps) (74)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX106: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   1999-06-22 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-1486 Rev 1; 2002-03-14
This page last modified: 2007-06-04