MAX104

±5V, 1Gsps, 8-Bit ADC with On-Chip 2.2GHz Track/Hold Amplifier

Industry's Highest-Performance 8-Bit ADC Has 46.2dB SINAD at 1Gsps
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX104 PECL-compatible, 1Gsps, 8-bit analog-to-digital converter (ADC) allows accurate digitizing of analog signals with bandwidths to 2.2GHz. Fabricated on Maxim's proprietary advanced GST-2 bipolar process, the MAX104 integrates a high-performance track/hold (T/H) amplifier and a quantizer on a single monolithic die.

The innovative design of the internal T/H, which has an exceptionally wide 2.2GHz full-power input bandwidth, results in high performance (greater than 7.5 effective bits) at the Nyquist frequency. A fully differential comparator design and decoding circuitry reduce out-of-sequence code errors (thermometer bubbles or sparkle codes) and provide excellent metastable performance of one error per 1016 clock cycles. Unlike other ADCs that can have errors resulting in false full- or zero-scale outputs, the MAX104 limits the error magnitude to 1 LSB.

The analog input is designed for either differential or single-ended use with a ±250mV input voltage range. Dual, differential, PECL-compatible output data paths ensure easy interfacing and include an 8:16 demultiplexer feature that reduces output data rates to one-half the sampling clock rate. The PECL outputs can be operated from any supply between +3V to +5V for compatibility with +3.3V or +5V referenced systems. Control inputs are provided for interleaving additional MAX104 devices to increase the effective system sampling rate.

The MAX104 is packaged in a 25mm x 25mm, 192-contact Enhanced Super-Ball Grid Array (ESBGA™) and is specified over the commercial (0°C to +70°C) temperature range.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 896kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register
An evaluation kit is available: MAX104EVKIT, MAX106EVKIT, MAX108EVKIT

Key Features

  • 1Gsps Conversion Rate
  • 2.2GHz Full-Power Analog Input Bandwidth
  • > 7.5 Effective Bits at fIN = 500MHz (Nyquist Frequency)
  • ±0.25 LSB INL and DNL
  • 50Ω Differential Analog Inputs
  • ±250mV Input Signal Range
  • On-Chip, +2.5V Precision Bandgap Voltage Reference
  • Latched, Differential PECL Digital Outputs
  • Low Error Rate: 10-16 Metastable States at 1Gsps
  • Selectable 8:16 Demultiplexer
  • Internal Demux Reset Input with Reset Output
  • 192-Contact ESBGA Package
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Digital Oscilloscopes
  • Digital RF/IF Signal Processing
  • Direct RF Downconversion
  • High-Energy Physics
  • High-Speed Data Acquisition
  • Radar/Sonar/ECM Systems
   

Key Specifications:

High-Speed ADCs (> 5Msps)
Part Number Input Chan. Resolution
(bits)
Sample Rate
(Msps)
AC Specs
(MHz)
SFDR
(dBc)
ENOB
(bits)
SINAD
(dB)
SNR
(dB)
THD
(dB)
INL
(±LSB)
DNL
(±LSB)
Full Pwr. BW
(MHz)
ICC
(mA)
Data Bus Interface
max ≥ @ fIN min min min typ
MAX104  1 8 1000 500 52.3 7.55 46.2 47 -52.5 0.25 0.25 2200 1078
µP/8
Demuxed
LVPECL
See All High-Speed ADCs (> 5Msps) (74)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX104: Typical Operating Circuit
Typical Operating Circuit

Didn't Find What You Need?

Information Index

Document Ref.: 19-1459 Rev 2; 2002-06-20
This page last modified: 2009-09-07