MAX4370

Current-Regulating Hot-Swap Controller with DualSpeed/BiLevel Fault Protection

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4370 is a circuit-breaker IC designed to offer protection in hot-swap applications using Maxim's DualSpeed/BiLevel™ detection. This controller, designed to reside either on the backplane or on the removable card, is used to protect a system from start-up damage when a card or board is inserted into a rack with the main system power supply turned on. The card's discharged filter capacitors provide a low impedance that can momentarily cause the main power supply to collapse. The MAX4370 prevents this start-up condition by providing inrush current regulation during a programmable start-up period, allowing the system to stabilize safely. In addition, two on-chip comparators provide DualSpeed/BiLevel short-circuit protection and overcurrent protection during normal operation.

The MAX4370 provides protection for a +3V to +12V single supply. An internal charge pump generates the controlled gate drive for an external N-channel MOSFET power switch. The MAX4370 latches the switch off after a fault condition until an external reset signal clears the device. Other features include a status pin to indicate a fault condition, an adjustable overcurrent response time, and a power-on reset comparator.

The MAX4370 is specified for the extended-industrial temperature range (-40°C to +85°C) and is available in an 8-pin SO package.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 440kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • DualSpeed/BiLevel Protection During Normal Operation
  • Inrush Current Regulated at Start-Up
  • Resides Either on the Backplane or on the Removable Card
  • Programmable Start-Up Period and Response Time
  • Allows Safe Board Insertion and Removal from Live Backplane
  • Protection for +3V to +12V Single Supplies
  • Latched Off After Fault Condition
  • Status Output Pin
  • Internal Charge Pump Generates Gate Drive for External N-Channel MOSFET
 

Applications/Uses

  • Hot Board Insertion
  • Solid-State Circuit Breakers
   

Key Specifications:

Hot Swap Controllers
Part Number VIN
(V)
VIN
(V)
Circuit Breaker/ Current Limit Circuit Breaker/Current Limit Threshold
(mV)
Fault Condition Control Channels Positive/Negative Rail Budgetary
Price
min max See Notes
MAX4370  2.7 13.2 Current Limit 50 Latched Off 1 Positive $3.25 @1k
See All Hot Swap Controllers (56)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4370: Typical Operating Circuit
Typical Operating Circuit

More Information

New Product Press Release   1999-05-21 ]

Didn't Find What You Need?

Information Index

Document Ref.: 19-1472 Rev 0; 1999-04-01
This page last modified: 2010-05-06