MAX5122, MAX5123

+5V/+3V, 12-Bit, Serial, Force/Sense DACs with 10ppm/°C Internal Reference

Industry's First 10ppm/°C Internal Reference 12-Bit DACs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5122/MAX5123 low-power, 12-bit, voltage-output, digital-to-analog converters (DACs) feature an internal precision bandgap reference and output amplifier. The MAX5122 operates on a single +5V supply with an internal +2.5V reference, and offers a configurable output amplifier. If necessary, the user can override the on-chip, <10ppm/°C voltage reference with an external reference. The MAX5123 has the same features as the MAX5122 but operates from a single +3V supply and has an internal +1.25V precision reference. The user-accessible inverting input and output of the amplifier allows specific gain configurations, remote sensing, and high output drive capability for a wide range of force/sense applications. Both devices draw only 500µA of supply current, which reduces to 3µA in power-down mode. In addition, their power-up reset feature allows for a user-selectable initial output state of either 0V or midscale and reduces output glitches during power-up.

The serial interface is compatible with SPI™, QSPI™, and MICROWIRE™, which makes the MAX5122/MAX5123 suitable for cascading multiple devices. Each DAC has a double-buffered input organized as an input register followed by a DAC register. A 16-bit shift register loads data into the input register. The DAC register may be updated independently or simultaneously with the input register. Both devices are available in a 16-pin QSOP package and are specified for the extended-industrial (-40°C to +85°C) operating temperature range. For pin-compatible 14-bit upgrades, see the MAX5171/MAX5173 data sheet; for the pin-compatible 13-bit version, see the MAX5132/MAX5133 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 2 (PDF, 928kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single-Supply Operation
    • +5V (MAX5122)
    • +3V (MAX5123)
  • Built-In 10ppm/°C max Precision Bandgap Reference
    • +2.5V (MAX5122)
    • +1.25V (MAX5123)
  • SPI/QSPI/Microwire-Compatible, 3-Wire Serial Interface
  • Pin-Programmable Shutdown Mode and Power-Up Reset (0 or Midscale Output Voltage)
  • Buffered Output Capable of Driving 5kΩ ||100pF or 4-20mA Loads
  • Space-Saving 16-Pin QSOP Package
  • Pin-Compatible 13-Bit Upgrades Available (MAX5132/MAX5133)
  • Pin-Compatible 14-Bit Upgrades Available (MAX5171/MAX5173)
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Digital Gain and Offset Control
  • General Purpose
  • Industrial Process Controls
  • Motion Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX5122A  12 1 Voltage- Buffered Int. 0.5 Serial - SPI 4.5 5.5 1 1 0.6 ±10 mV 20 -40 to +85 $4.94 @1k
MAX5122B  1 4.5 5.5 1 $3.80 @1k
MAX5123A  1 2.7 3.6 0.18 $4.94 @1k
MAX5123B  2 2.7 3.6 0.18 $3.80 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.


Precision DACs (4-12 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Oper. Temp.
(°C)
Budgetary
Price
max min max See Notes
MAX5122A  12 1 Voltage- Buffered Int. 0.5 Serial - SPI 4.5 5.5 -40 to +85 $4.94 @1k
MAX5122B  1 4.5 5.5 $3.80 @1k
MAX5123A  1 2.7 3.6 $4.94 @1k
MAX5123B  2 2.7 3.6 $3.80 @1k
See All Precision DACs (4-12 Bits) (287)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5122, MAX5123: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-1446 Rev 2; 2006-06-12
This page last modified: 2008-09-19