MAX5130, MAX5131

+3V/+5V, 13-Bit, Serial, Voltage-Output DACs with Internal Reference

Industry's First 10ppm/C Internal Reference 13-Bit DACs
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5130/MAX5131 are low-power, 13-bit, voltage-output digital-to-analog converters (DACs) with an internal precision bandgap reference and output amplifier. The MAX5130 operates on a single +5V supply with an internal reference of +2.5V, and is capable of a +4.0955V full-scale output. If necessary, the user can override the on-chip, <10ppm/°C voltage reference with an external reference. The MAX5131, operating on +3V, delivers its +2.04775V full-scale output with an internal precision reference of +1.25V. Both devices draw only 500µA of supply current, which reduces to 3µA in power-down mode. In addition, their power-up reset feature allows for a user-selectable initial output state of either 0V or midscale and minimizes output voltage glitches during power-up.

The serial interface is compatible with SPI™, QSPI™, and MICROWIRE™, which makes the MAX5130/MAX5131 suitable for cascading multiple devices. Each DAC has a double-buffered input organized as an input register followed by a DAC register. A 16-bit shift register loads data into the input register. The DAC register may be updated independently or simultaneously with the input register. Both devices are available in a 16-pin QSOP package and are specified for the extended-industrial (-40°C to +85°C) temperature range. For pin-compatible 14-bit upgrades, see the MAX5170/MAX5172 data sheet; for pin-compatible 12-bit versions, see the MAX5120/ MAX5121 data sheet.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 304kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Single-Supply Operation
    • +5V (MAX5130)
    • +3V (MAX5131)
  • Full-Scale Output Range
    • +4.0955V (MAX5130)
    • +2.04775V (MAX5131)
  • Built-In 10ppm/°C (max) Precision Bandgap Reference
    • +2.5V (MAX5130)
    • +1.25V (MAX5131)
  • Adjustable Output Offset
  • SPI/QSPI/Microwire-Compatible, 3-Wire Serial Interface
  • Pin-Programmable Shutdown Mode and Power Up Reset (0V or Midscale Output Voltage)
  • Buffered Output Capable of Driving 5kΩ> || 100pF or 4-20mA Loads
  • Space-Saving 16-Pin QSOP Package
  • Pin-Compatible Upgrades to the 12-Bit MAX5120/MAX5121
  • Pin-Compatible 14-Bit Upgrades Available (MAX5170/MAX5172)
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Digital Gain and Offset Control
  • General Purpose
  • Industrial Process Controls
  • Motion Control
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX5130A  13 1 Voltage- Buffered Int. 0.5 Serial - SPI 4.5 5.5 1 20 0.6 ±8 LSB 20 -40 to +85 $5.60 @1k
MAX5130B  Int. 1 4.5 5.5 20 0.6 ±8 LSB $4.62 @1k
MAX5131A  Int./Ext. 1 2.7 3.6 10 0.06 ±10 mV $5.60 @1k
MAX5131B  Int./Ext. 2 2.7 3.6 8 0.06 ±10 mV $4.62 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5130, MAX5131: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-1429 Rev 0; 1999-02-01
This page last modified: 2008-09-12