Maxim > Products > Analog Switches and Multiplexers > MAX4607, MAX4608, MAX4609

MAX4607, MAX4608, MAX4609

2.5Ω, Dual, SPST, CMOS Analog Switches

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX4607/MAX4608/MAX4609 dual analog switches feature low on-resistance of 2.5Ω max. On-resistance is matched between switches to 0.5Ω max and is flat (0.5Ω max) over the specified signal range. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 2.5nA max at +85°C. These analog switches are ideal in low-distortion applications and are the preferred solution over mechanical relays in automatic test equipment or applications where current switching is required. They have low power requirements, require less board space, and are more reliable than mechanical relays.

The MAX4607 has two normally closed (NC) switches, the MAX4608 has two normally open (NO) switches, and the MAX4609 has one NC and one NO switch.

These switches operate from a single supply of +4.5V to +36V or from dual supplies of ±4.5V to ±20V. All digital inputs have +0.8V and +2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using dual ±15V or a single +12V supply.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 179.6kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Low On-Resistance (2.5Ω max)
  • Guaranteed RON Match Between Channels (0.5Ω max)
  • Guaranteed RON Flatness over Specified Signal Range (0.5Ω max)
  • Rail-to-Rail Signal Handling
  • Guaranteed ESD Protection > 2kV per Method 3015.7
  • Single-Supply Operation: +4.5V to +36V
    • Dual-Supply Operation: ±4.5V to ±20V
  • TTL/CMOS-Compatible Control Inputs
 

Applications/Uses

  • Audio-Signal Routing
  • Avionics
  • Communication Systems
  • PBX/PABX Systems
  • Reed Relay Replacement
  • Test Equipment
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Functions Config. Channels Normal Position VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max max max min max See Notes
MAX4607  Switch SPST 2 Closed 4.5 20 2.5 0.5 110 150 450 185 105 $3.51 @1k
MAX4608  Open $3.19 @1k
MAX4609  Open/Closed $3.19 @1k
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4607, MAX4608, MAX4609: Pin Configuration
Pin Configuration

Notes and Comments

Low on-resistance (2.5Ω Max)
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
Document Ref.: 19-1392 Rev 3; 2012-11-02
This page last modified: 2012-11-02