Maxim > Products > Automotive > MAX6001, MAX6002, MAX6003, ...
Maxim > Products > Voltage References > MAX6001, MAX6002, MAX6003, ...

MAX6001, MAX6002, MAX6003, MAX6004, MAX6005

Low-Cost, Low-Power, Low-Dropout, SOT23-3 Voltage References

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6001-MAX6005 family of SOT23, low-cost series voltage references meets the cost advantage of shunt references and offers the power-saving advantage of series references, which traditionally cost more. Unlike conventional shunt-mode (two-terminal) references that must be biased at the load current and require an external resistor, these devices eliminate the need for an external resistor and offer a supply current that is virtually independent of the supply voltage.

These micropower, low-dropout, low-cost devices are ideal for high-volume, cost-sensitive 3V and 5V battery- operated systems with wide variations in supply voltage that require very low power dissipation. Additionally, these devices are internally compensated and do not require an external compensation capacitor, saving valuable board area in space-critical applications.

Data Sheet

Download this datasheet in PDF formatDownload Rev 1 (PDF, 208kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 1% max Initial Accuracy
  • 100ppm/°C max Temperature Coefficient
  • 45µA max Quiescent Supply Current
  • 0.8µA/V Supply Current Variation with VIN
  • ±400µA Output Source and Sink Current
  • 100mV Dropout at 400µA Load Current
  • 0.12µV/µA Load Regulation
  • 8µV/V Line Regulation
  • Stable with CLOAD = 0 to 2.2nF
 

Applications/Uses

  • Cell Phones
  • Hard Disk Drive
  • Notebook Computers
  • Pagers
  • PDAs, GPSs, DMMs
  • Portable Battery-Powered Equipment
   

Key Specifications:

Voltage References
Part Number VOUT
(V)
Temp. Coeff.
(ppm/°C)
Initial Accuracy
(% max)
ISUPPLY
(µA)
VSUPPLY
(V)
VSUPPLY
(V)
Noise 0.1Hz to 10Hz
(µVpp)
Oper. Temp.
(°C)
Budgetary
Price
max @ +25°C max min max typ See Notes
MAX6001  1.25 100 1 45 2.5 12.6 25 -40 to +85 $0.40 @1k
MAX6002  2.5 2.7 60
MAX6003  3 3.2 75
MAX6004  4.096 4.3 100
MAX6005  5 5.2 120
See All Voltage References (174)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

Typical Operating Circuit

Pin Configuration

Notes and Comments

Low-Cost Bandgap Reference

More Information

Topmark Coding MAX6001
Topmark Coding MAX6002
Topmark Coding MAX6003
Topmark Coding MAX6004
Topmark Coding MAX6005

Didn't Find What You Need?

Information Index

Document Ref.: 19-1395 Rev 1; 1999-04-01
This page last modified: 2007-06-01