Maxim > Products > Automotive > MAX6816, MAX6817, MAX6818
Maxim > Products > Interface > MAX6816, MAX6817, MAX6818
Maxim > Products > Supervisors, Voltage Monitors, Sequencers > MAX6816, MAX6817, MAX6818

MAX6816, MAX6817, MAX6818

±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers

Industry's-first SOT Switch Debouncer Features ±15kV ESD Protection and ±25V Fault Tolerance
 Overview   Design Resources   Ordering Info   Related Products   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6816/MAX6817/MAX6818 are single, dual, and octal switch debouncers that provide clean interfacing of mechanical switches to digital systems. They accept one or more bouncing inputs from a mechanical switch and produce a clean digital output after a short, preset qualification delay. Both the switch opening bounce and the switch closing bounce are removed. Robust switch inputs handle ±25V levels and are ±15kV ESD-protected for use in harsh industrial environments. They feature single-supply operation from +2.7V to +5.5V. Undervoltage lockout circuitry ensures the output is in the correct state upon power-up.

The single MAX6816 and dual MAX6817 are offered in SOT packages and require no external components. Their low supply current makes them ideal for use in portable equipment.

The MAX6818 octal switch debouncer is designed for data-bus interfacing. The MAX6818 monitors switches and provides a switch change-of-state output (active-low CH), simplifying microprocessor (µP) polling and interrupts. Additionally, the MAX6818 has three-state outputs controlled by an enable (active-low EN) pin, and is pin-compatible with the LS573 octal latch (except for the active-low CH pin), allowing easy interfacing to a digital data bus.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 620kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Robust Inputs can Exceed Power Supplies up to ±25V
  • ESD Protection for Input Pins
    • ±15kV—Human Body Model
    • ±8kV—IEC 1000-4-2, Contact Discharge
    • ±15kV—IEC 1000-4-2, Air-Gap Discharge
  • Small SOT Packages (4 and 6 pins)
  • Single-Supply Operation from +2.7V to +5.5V
  • Single (MAX6816), Dual (MAX6817), and Octal (MAX6818) Versions Available
  • No External Components Required
  • 6µA Supply Current
  • Three-State Outputs for Directly Interfacing Switches to µP Data Bus (MAX6818)
  • Switch Change-of-State Output Simplifies Polling and Interrupts (MAX6818)
  • Pin-Compatible with 'LS573 (MAX6818)
 

Applications/Uses

  • µP Switch Interfacing
  • Automotive Electronics
  • Industrial Instruments
  • Membrane Keypads
  • PC-Based Instruments
  • Portable Instrumentation
   

Key Specifications:

Switch Debouncer/Protectors
Part Number Switch Inputs Edge Triggered Debounce Duration
(ms)
Output Polarity Output Type Switch Inputs
(±V)
ESD Protect.
(±kV)
ICC
(µA)
Budgetary
Price
max max See Notes
MAX6816  1 Both Edges 15 to 85 Active High Push-Pull ±25 15 20 $1.62 @1k
MAX6817  2 $2.49 @1k
MAX6818  8 $3.34 @1k
See All Switch Debouncer/Protectors (6)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific and version-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6816, MAX6817, MAX6818: Typical Operating Circuit
Typical Operating Circuit

Technical Documents

App Note 287  Switch Bounce and Other Dirty Little Secrets
Tutorial 764  Interfacing Switches and Relays to the Real World in Real Time
App Note 805  Low-Cost, 24V Industrial Controller Is ESD-Protected
App Note 843  Industrial 0V to +10V Digital Potentiometer
App Note 893  Switch-Debouncer IC Creates A Long-Period Timer
App Note 1802  Few Components Needed for an ESD-Protected Solid-State Potentiometer (EPOT) System with Two Pushbuttons
Reference Schematic 2378  Handy Circuit Gives Systems Flexible Fault Protection
Reference Schematic 2765  Flexible Fault Protection
App Note 3980  Power Supplies for Next-Generation Automotive Lighting
Tutorial 4292  Where Is Ground?
App Note 4444  Single-Pushbutton ON/OFF Power Control
App Note 4626  Multiple-Pulse Generator Aids IC Testing
Tutorial 4992  Reduce the Chances of Human Error: Part 1, Power and Ground

Product Guides

Microprocessor Supervisory (PDF)

Reliability Reports

Reliability Report: MAX6816.pdf MAX6817.pdf MAX6818.pdf
Show FIT data for:

Software/Models

MAX6816 IBIS Model
MAX6817 Macromodel
MAX6817 Orcad Library
MAX6817DEBOUNCE Test Circuit File
MAX6818 ESD-Protected CMOS Switch Debouncer

Ordering Information

Filters: Part Number Package: Temperature: Tape and Reel Sample
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX6816EUS  
Active SOT;4 pin;8 mm²
-40°C to +125°C RoHS/Lead-Free: No
Materials Analysis
MAX6816EUS+  
Active SOT;4 pin;8 mm²
-40°C to +125°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX6816EUS+T    
Active SOT;4 pin;8 mm²
-40°C to +125°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX6816EUS-T    
Active SOT;4 pin;8 mm²
-40°C to +125°C RoHS/Lead-Free: No
Materials Analysis
MAX6817EUT+  
Active SOT;6 pin;9 mm²
-40°C to +125°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX6817EUT+T    
Active SOT;6 pin;9 mm²
-40°C to +125°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX6817EUT-T    
Active SOT;6 pin;9 mm²
-40°C to +125°C RoHS/Lead-Free: No
Materials Analysis
MAX6817EUT-TG1K    
Active SOT;6 pin;9 mm²
-40°C to +85°C RoHS/Lead-Free: No
Materials Analysis
MAX6817EUT/GH9-T    
Active SOT;6 pin;9 mm²
-40°C to +125°C RoHS/Lead-Free: No
Materials Analysis
MAX6818EAP    
Active SSOP;20 pin;57.9 mm²
-40°C to +125°C See data sheet
Part Number Free
Sample
Buy Status Explanations for product status codes Package:
TYPE PINS FOOTPRINT
DRAWING  CODE/VAR *
Temp RoHS/Lead-Free?
Materials Analysis
MAX6818EAP+  
Active SSOP;20 pin;57.9 mm²
-40°C to +125°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX6818EAP+T    
Active SSOP;20 pin;57.9 mm²
-40°C to +125°C RoHS/Lead-Free: Lead Free
Materials Analysis
MAX6818EAP-T    
Active SSOP;20 pin;57.9 mm²
-40°C to +125°C See data sheet
MAX6818EAP/GG8    
Active SSOP;
-40°C to +125°C See data sheet

Notes:
  1. Other options and links for purchasing parts are listed at: http://www.maximintegrated.com/sales.
  2. Didn't Find What You Need? Ask our applications engineers. Expert assistance in finding parts, usually within one business day.
  3. Part number suffixes: T or T&R = tape and reel; + = RoHS/lead-free; # = RoHS/lead-exempt; -D = drypack; -U/+U on DS parts = cut tape. More: See Full Data Sheet or Maxim Product Naming Conventions.
  4. * Some packages have variations, listed on the drawing. "PkgCode/Variation" tells which variation the product uses. Note that "+", "#", "-" in the part number suffix describes RoHS status. Package drawings may show a different suffix character.

Notes and Comments

Single Switch Debouncer (MAX6816)
Dual Switch Debouncer (MAX6817)
Octal Switch Debouncer (MAX6818)

Similar Products by Function

See All Switch Debouncer/Protectors (6Products)

Similar Products by Application

Automatic Test Equipment (ATE) > Switch Debouncer with ESD Protection
Automotive: Radio Head Unit > Keypad
Electric-Powered Bikes > Supervisory
Infusion Pumps > Multivoltage Supervisor
Insulin Pumps > Multivoltage Supervisor, Watchdog, Reset
Motor Control > Switch Debouncer
PIN Pads and Kiosks > Switch Debouncer with ESD Protection
Programmable Logic Controllers (PLCs) > Switch Debounce - CPU Module
Spirometers > Key-Switch Interface

More Information

Topmark Coding MAX6816
Topmark Coding MAX6817

Didn't Find What You Need?

Information Index

Document Ref.: 19-4770 Rev 3; 2010-09-16
This page last modified: 2010-09-16