Maxim > Products > Automotive > MAX6816, MAX6817, MAX6818
Maxim > Products > Protection and Isolation > MAX6816, MAX6817, MAX6818
Maxim > Products > Supervisors, Voltage Monitors, Sequencers > MAX6816, MAX6817, MAX6818

MAX6816, MAX6817, MAX6818

±15kV ESD-Protected, Single/Dual/Octal, CMOS Switch Debouncers

Industry's-first SOT Switch Debouncer Features ±15kV ESD Protection and ±25V Fault Tolerance
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX6816/MAX6817/MAX6818 are single, dual, and octal switch debouncers that provide clean interfacing of mechanical switches to digital systems. They accept one or more bouncing inputs from a mechanical switch and produce a clean digital output after a short, preset qualification delay. Both the switch opening bounce and the switch closing bounce are removed. Robust switch inputs handle ±25V levels and are ±15kV ESD-protected for use in harsh industrial environments. They feature single-supply operation from +2.7V to +5.5V. Undervoltage lockout circuitry ensures the output is in the correct state upon power-up.

The single MAX6816 and dual MAX6817 are offered in SOT packages and require no external components. Their low supply current makes them ideal for use in portable equipment.

The MAX6818 octal switch debouncer is designed for data-bus interfacing. The MAX6818 monitors switches and provides a switch change-of-state output (active-low CH), simplifying microprocessor (µP) polling and interrupts. Additionally, the MAX6818 has three-state outputs controlled by an enable (active-low EN) pin, and is pin-compatible with the LS573 octal latch (except for the active-low CH pin), allowing easy interfacing to a digital data bus.

Data Sheet

Download this datasheet in PDF formatDownload Rev 3 (PDF, 620kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • Robust Inputs can Exceed Power Supplies up to ±25V
  • ESD Protection for Input Pins
    • ±15kV—Human Body Model
    • ±8kV—IEC 1000-4-2, Contact Discharge
    • ±15kV—IEC 1000-4-2, Air-Gap Discharge
  • Small SOT Packages (4 and 6 pins)
  • Single-Supply Operation from +2.7V to +5.5V
  • Single (MAX6816), Dual (MAX6817), and Octal (MAX6818) Versions Available
  • No External Components Required
  • 6µA Supply Current
  • Three-State Outputs for Directly Interfacing Switches to µP Data Bus (MAX6818)
  • Switch Change-of-State Output Simplifies Polling and Interrupts (MAX6818)
  • Pin-Compatible with 'LS573 (MAX6818)
 

Applications/Uses

  • µP Switch Interfacing
  • Automotive Electronics
  • Industrial Instruments
  • Membrane Keypads
  • PC-Based Instruments
  • Portable Instrumentation
   

Key Specifications:

Switch Debouncer/Protectors
Part Number Switch Inputs Edge Triggered Debounce Duration
(ms)
Output Polarity Output Type Switch Inputs
(±V)
ESD Protect.
(±kV)
ICC
(µA)
Budgetary
Price
max max See Notes
MAX6816  1 Both Edges 15 to 85 Active High Push-Pull ±25 15 20 $1.62 @1k
MAX6817  2 $2.49 @1k
MAX6818  8 $3.34 @1k
See All Switch Debouncer/Protectors (6)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX6816, MAX6817, MAX6818: Typical Operating Circuit
Typical Operating Circuit

Notes and Comments

Single Switch Debouncer (MAX6816)
Dual Switch Debouncer (MAX6817)
Octal Switch Debouncer (MAX6818)

More Information

Topmark Coding MAX6816
Topmark Coding MAX6817

Didn't Find What You Need?

Information Index

Document Ref.: 19-4770 Rev 3; 2010-09-16
This page last modified: 2010-09-16