Maxim > Products > Analog Switches and Multiplexers > MAX4581, MAX4582, MAX4583
Maxim > Products > Automotive > MAX4581, MAX4582, MAX4583

MAX4581, MAX4582, MAX4583

Low-Voltage, CMOS Analog Multiplexers/Switches

 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Part Number Status
MAX4581 Active: In Production. See Ordering Information for details.
MAX4582 Active: In Production.
MAX4583 Active: In Production.

Description

The MAX4581/MAX4582/MAX4583 are low-voltage, CMOS analog ICs configured as an 8-channel multiplexer (MAX4581), two 4-channel multiplexers (MAX4582), and three single-pole/double-throw (SPDT) switches (MAX4583).

These CMOS devices can operate continuously with ±2V to ±6V dual power supplies or a +2V to +12V single supply. Each switch can handle rail-to-rail analog signals. The off-leakage current is only 1nA at +25°C or 5nA at +85°C.

All digital inputs have 0.8V to 2.4V logic thresholds, ensuring TTL/CMOS-logic compatibility when using a single +5V or dual ±5V supplies.

Data Sheet

Download this datasheet in PDF formatDownload Rev 6 (PDF, 193.3kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • MAX4582 Available in AEC-Q100 Qualified Version
  • Offered in Automotive Temperature Range (-40°C to +125°C)
  • Guaranteed On-Resistance
    • 80Ω with ±5V Supplies
    • 150Ω with Single +5V Supply
  • Guaranteed On-Resistance Match Between Channels
  • Guaranteed Low Off-Leakage Current 1nA at +25°C
  • Guaranteed Low On-Leakage Current 1nA at +25°C
  • +2V to +12V Single-Supply Operation
  • ±2V to ±6V Dual-Supply Operation
  • TTL/CMOS-Logic Compatible
  • Low Distortion: < 0.02% (600Ω)
  • Low Crosstalk: < -96dB (50Ω, MAX4582)
  • High Off-Isolation: < -74dB (50Ω)
 

Applications/Uses

  • Audio/Video Signal Routing
  • Automotive
  • Battery-Operated Equipment
  • Communications Circuits
  • Low-Voltage Data-Acquisition Systems
   

Key Specifications:

Switches and Multiplexers (Mid Voltage)
Part Number Functions Config. Channels VSUPPLY (Single)
(V)
VSUPPLY (Single)
(V)
VSUPPLY (Dual)
(±V)
VSUPPLY (Dual)
(±V)
RON
(Ω)
IL(OFF)
(nA)
tON
(ns)
tOFF
(ns)
QINJECTION
(pC)
CON
(pF)
COFF
(pF)
Budgetary
Price
min max min max max max min max See Notes
MAX4581  Mux 8:1 1 2 12 2 6 80 1 200 100 5 25 4 $0.70 @1k
MAX4582  Mux 4:1 2 17 $0.68 @1k
MAX4583  Switch SPDT 3 12.5 $0.70 @1k
See All Switches and Multiplexers (Mid Voltage) (304)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX4581, MAX4582, MAX4583: Pin Configuration
Pin Configuration

Notes and Comments

Pin compatible with industry-standard 74HC4051 and MAX4051 (MAX4581)
Pin compatible with industry-standard 74HC4052 and MAX4052 (MAX4582)
Pin compatible with industry-standard 74HC4053 and MAX4053 (MAX4583)

More Information

Topmark Coding MAX4581

Didn't Find What You Need?

Information Index

Document Ref.: 19-1328 Rev 6; 2012-05-04
This page last modified: 2012-05-07