MAX5152, MAX5153

Low-Power, Dual, 13-Bit Voltage-Output DACs with Configurable Outputs

Dual, Serial, Voltage-Output DAC in a QSOP Package
 Overview   Design Resources   Ordering Info   Related Products   User Comments (0)   All   

Status Explanations for product status codes

Active: In Production.

Description

The MAX5152/MAX5153 low-power, serial, voltage-output, dual 13-bit digital-to-analog converters (DACs) consume only 500µA from a single +5V (MAX5152) or +3V (MAX5153) supply. These devices feature Rail-to-Rail output swing and are available in space-saving 16-pin QSOP and DIP packages. Access to the inverting input allows for specific gain configurations, remote sensing, and high output current capability, making these devices ideally suited for industrial process controls. These devices are also well suited for digitally programmable (4-20mA) current loops.

The 3-wire serial interface is SPI™/QSPI™ and MICROWIRE™ compatible. Each DAC has a double-buffered input organized as an input register followed by a DAC register, which allows the input and DAC registers to be updated independently or simultaneously. Additional features include a programmable shutdown (2µA), hardware-shutdown lockout, a separate voltage reference for each DAC, power-on reset, and an active-low clear input (active-low CL) that resets all registers and DACs to zero. The MAX5152/MAX5153 provide a programmable logic output pin for added functionality, and a serial-data output pin for daisy chaining.

Data Sheet

Download this datasheet in PDF formatDownload Rev 0 (PDF, 240kB)
Send this datasheet to any email addressEmail

My Maxim: Not Logged In
By logging in to My Maxim you can subscribe to alerts for this data sheet.

Login | Register

Key Features

  • 13-Bit Dual DAC with Configurable Output Amplifier
  • Single-Supply Operation:
    • +5V (MAX5152)
    • +3V (MAX5153)
  • Rail-to-Rail Output Swing
  • Low Quiescent Current:
    • 500µA (normal operation)
    • 2µA (shutdown mode)
  • Power-On Reset Clears DAC Outputs to Zero
  • SPI/QSPI and MICROWIRE Compatible
  • Space-Saving 16-Pin QSOP Package
  • Pin-Compatible 12-Bit Versions: MAX5156/MAX5157
 

Applications/Uses

  • Automated Test Equipment (ATE)
  • Digital Gain and Offset Control
  • Digitally Programmable 4mA–20mA Current Loops
  • Industrial Process Controls
  • Motion Control
  • Remote Industrial Controls
   

Key Specifications:

Precision DACs (12-18 Bits)
Part Number Power-On Reset State Resolution
(bits)
Channels Output Type Reference INL
(±LSB)
Interface Supply Range
(V)
Supply Range
(V)
Voltage Supplies ISHUTDN
(µA)
ICC
(mA)
Offset Error Settling Time
(µs)
Oper. Temp.
(°C)
Budgetary
Price
max min max typ max max typ See Notes
MAX5152A  Zero-Scale 13 2 Voltage- Buffered Ext. 0.5 Serial - SPI 4.5 5.5 1 20 0.65 ±3 LSB 20
-55 to +125
-40 to +85
0 to +70
$14.34 @1k
MAX5152B  1 4.5 5.5 0.65 ±3 LSB 20 $10.25 @1k
MAX5153A  1 2.7 3.6 0.6 ±6 mV 25 $14.34 @1k
MAX5153B  2 2.7 3.6 0.6 ±6 mV 25 $10.25 @1k
See All Precision DACs (12-18 Bits) (257)

Pricing Notes:

This pricing is BUDGETARY, for comparing similar parts. Prices are in U.S. dollars and subject to change. Quantity pricing may vary substantially and international prices may differ due to local duties, taxes, fees, and exchange rates. For volume-specific prices and delivery, please see the price and availability page or contact an authorized distributor.



Diagram

MAX5152, MAX5153: Functional Block Diagram
Functional Block Diagram
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
Document Ref.: 19-1304 Rev 0; 1997-10-01
This page last modified: 2008-09-12